diff --git a/net/bluetooth/sco.c b/net/bluetooth/sco.c
index 57f250c20e399851ca6998d9813dc60e3ffa3455..2ea5b06cb794abba9410123eaccd82178a5be094 100644 (file)
--- a/net/bluetooth/sco.c
+++ b/net/bluetooth/sco.c
{
bdaddr_t *src = &bt_sk(sk)->src;
bdaddr_t *dst = &bt_sk(sk)->dst;
+ __u16 pkt_type = sco_pi(sk)->pkt_type;
struct sco_conn *conn;
struct hci_conn *hcon;
struct hci_dev *hdev;
if (lmp_esco_capable(hdev) && !disable_esco)
type = ESCO_LINK;
- else
+ else {
type = SCO_LINK;
+ pkt_type &= SCO_ESCO_MASK;
+ }
- hcon = hci_connect(hdev, type, dst, BDADDR_BREDR, BT_SECURITY_LOW,
- HCI_AT_NO_BONDING);
+ hcon = hci_connect(hdev, type, pkt_type, dst, BDADDR_BREDR,
+ BT_SECURITY_LOW, HCI_AT_NO_BONDING);
if (IS_ERR(hcon)) {
err = PTR_ERR(hcon);
goto done;
sco_chan_del(sk, ECONNRESET);
break;
+ case BT_CONNECT2:
case BT_CONNECT:
case BT_DISCONN:
sco_chan_del(sk, ECONNRESET);
@@ -446,17 +450,21 @@ static int sco_sock_create(struct net *net, struct socket *sock, int protocol,
return 0;
}
-static int sco_sock_bind(struct socket *sock, struct sockaddr *addr, int addr_len)
+static int sco_sock_bind(struct socket *sock, struct sockaddr *addr, int alen)
{
- struct sockaddr_sco *sa = (struct sockaddr_sco *) addr;
+ struct sockaddr_sco sa;
struct sock *sk = sock->sk;
- int err = 0;
+ int len, err = 0;
- BT_DBG("sk %p %pMR", sk, &sa->sco_bdaddr);
+ BT_DBG("sk %p %pMR", sk, &sa.sco_bdaddr);
if (!addr || addr->sa_family != AF_BLUETOOTH)
return -EINVAL;
+ memset(&sa, 0, sizeof(sa));
+ len = min_t(unsigned int, sizeof(sa), alen);
+ memcpy(&sa, addr, len);
+
lock_sock(sk);
if (sk->sk_state != BT_OPEN) {
@@ -469,7 +477,8 @@ static int sco_sock_bind(struct socket *sock, struct sockaddr *addr, int addr_le
goto done;
}
- bacpy(&bt_sk(sk)->src, &sa->sco_bdaddr);
+ bacpy(&bt_sk(sk)->src, &sa.sco_bdaddr);
+ sco_pi(sk)->pkt_type = sa.sco_pkt_type;
sk->sk_state = BT_BOUND;
static int sco_sock_connect(struct socket *sock, struct sockaddr *addr, int alen, int flags)
{
- struct sockaddr_sco *sa = (struct sockaddr_sco *) addr;
struct sock *sk = sock->sk;
- int err = 0;
-
+ struct sockaddr_sco sa;
+ int len, err = 0;
BT_DBG("sk %p", sk);
- if (alen < sizeof(struct sockaddr_sco) ||
- addr->sa_family != AF_BLUETOOTH)
+ if (!addr || addr->sa_family != AF_BLUETOOTH)
return -EINVAL;
- if (sk->sk_state != BT_OPEN && sk->sk_state != BT_BOUND)
- return -EBADFD;
-
- if (sk->sk_type != SOCK_SEQPACKET)
- return -EINVAL;
+ memset(&sa, 0, sizeof(sa));
+ len = min_t(unsigned int, sizeof(sa), alen);
+ memcpy(&sa, addr, len);
lock_sock(sk);
+ if (sk->sk_type != SOCK_SEQPACKET) {
+ err = -EINVAL;
+ goto done;
+ }
+
+ if (sk->sk_state != BT_OPEN && sk->sk_state != BT_BOUND) {
+ err = -EBADFD;
+ goto done;
+ }
+
/* Set destination address and psm */
- bacpy(&bt_sk(sk)->dst, &sa->sco_bdaddr);
+ bacpy(&bt_sk(sk)->dst, &sa.sco_bdaddr);
+ sco_pi(sk)->pkt_type = sa.sco_pkt_type;
err = sco_connect(sk);
if (err)
@@ -624,6 +640,7 @@ static int sco_sock_getname(struct socket *sock, struct sockaddr *addr, int *len
bacpy(&sa->sco_bdaddr, &bt_sk(sk)->dst);
else
bacpy(&sa->sco_bdaddr, &bt_sk(sk)->src);
+ sa->sco_pkt_type = sco_pi(sk)->pkt_type;
return 0;
}
test_bit(BT_SK_DEFER_SETUP, &bt_sk(sk)->flags)) {
hci_conn_accept(pi->conn->hcon, 0);
sk->sk_state = BT_CONFIG;
+ msg->msg_namelen = 0;
release_sock(sk);
return 0;
BT_DBG("conn %p", conn);
- sco_conn_lock(conn);
-
if (sk) {
sco_sock_clear_timer(sk);
bh_lock_sock(sk);
sk->sk_state_change(sk);
bh_unlock_sock(sk);
} else {
+ sco_conn_lock(conn);
+
parent = sco_get_sock_listen(conn->src);
- if (!parent)
- goto done;
+ if (!parent) {
+ sco_conn_unlock(conn);
+ return;
+ }
bh_lock_sock(parent);
BTPROTO_SCO, GFP_ATOMIC);
if (!sk) {
bh_unlock_sock(parent);
- goto done;
+ sco_conn_unlock(conn);
+ return;
}
sco_sock_init(sk, parent);
parent->sk_data_ready(parent, 1);
bh_unlock_sock(parent);
- }
-done:
- sco_conn_unlock(conn);
+ sco_conn_unlock(conn);
+ }
}
/* ----- SCO interface with lower layer (HCI) ----- */