]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blobdiff - net/bluetooth/sco.c
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / net / bluetooth / sco.c
index dbb74b4a847ec892e012d9b7aa524260b8e069fa..2ea5b06cb794abba9410123eaccd82178a5be094 100644 (file)
@@ -158,6 +158,7 @@ static int sco_connect(struct sock *sk)
 {
        bdaddr_t *src = &bt_sk(sk)->src;
        bdaddr_t *dst = &bt_sk(sk)->dst;
+       __u16 pkt_type = sco_pi(sk)->pkt_type;
        struct sco_conn *conn;
        struct hci_conn *hcon;
        struct hci_dev  *hdev;
@@ -173,11 +174,13 @@ static int sco_connect(struct sock *sk)
 
        if (lmp_esco_capable(hdev) && !disable_esco)
                type = ESCO_LINK;
-       else
+       else {
                type = SCO_LINK;
+               pkt_type &= SCO_ESCO_MASK;
+       }
 
-       hcon = hci_connect(hdev, type, dst, BDADDR_BREDR, BT_SECURITY_LOW,
-                          HCI_AT_NO_BONDING);
+       hcon = hci_connect(hdev, type, pkt_type, dst, BDADDR_BREDR,
+                          BT_SECURITY_LOW, HCI_AT_NO_BONDING);
        if (IS_ERR(hcon)) {
                err = PTR_ERR(hcon);
                goto done;
@@ -447,17 +450,21 @@ static int sco_sock_create(struct net *net, struct socket *sock, int protocol,
        return 0;
 }
 
-static int sco_sock_bind(struct socket *sock, struct sockaddr *addr, int addr_len)
+static int sco_sock_bind(struct socket *sock, struct sockaddr *addr, int alen)
 {
-       struct sockaddr_sco *sa = (struct sockaddr_sco *) addr;
+       struct sockaddr_sco sa;
        struct sock *sk = sock->sk;
-       int err = 0;
+       int len, err = 0;
 
-       BT_DBG("sk %p %pMR", sk, &sa->sco_bdaddr);
+       BT_DBG("sk %p %pMR", sk, &sa.sco_bdaddr);
 
        if (!addr || addr->sa_family != AF_BLUETOOTH)
                return -EINVAL;
 
+       memset(&sa, 0, sizeof(sa));
+       len = min_t(unsigned int, sizeof(sa), alen);
+       memcpy(&sa, addr, len);
+
        lock_sock(sk);
 
        if (sk->sk_state != BT_OPEN) {
@@ -470,7 +477,8 @@ static int sco_sock_bind(struct socket *sock, struct sockaddr *addr, int addr_le
                goto done;
        }
 
-       bacpy(&bt_sk(sk)->src, &sa->sco_bdaddr);
+       bacpy(&bt_sk(sk)->src, &sa.sco_bdaddr);
+       sco_pi(sk)->pkt_type = sa.sco_pkt_type;
 
        sk->sk_state = BT_BOUND;
 
@@ -481,27 +489,34 @@ done:
 
 static int sco_sock_connect(struct socket *sock, struct sockaddr *addr, int alen, int flags)
 {
-       struct sockaddr_sco *sa = (struct sockaddr_sco *) addr;
        struct sock *sk = sock->sk;
-       int err = 0;
-
+       struct sockaddr_sco sa;
+       int len, err = 0;
 
        BT_DBG("sk %p", sk);
 
-       if (alen < sizeof(struct sockaddr_sco) ||
-           addr->sa_family != AF_BLUETOOTH)
+       if (!addr || addr->sa_family != AF_BLUETOOTH)
                return -EINVAL;
 
-       if (sk->sk_state != BT_OPEN && sk->sk_state != BT_BOUND)
-               return -EBADFD;
-
-       if (sk->sk_type != SOCK_SEQPACKET)
-               return -EINVAL;
+       memset(&sa, 0, sizeof(sa));
+       len = min_t(unsigned int, sizeof(sa), alen);
+       memcpy(&sa, addr, len);
 
        lock_sock(sk);
 
+       if (sk->sk_type != SOCK_SEQPACKET) {
+               err = -EINVAL;
+               goto done;
+       }
+
+       if (sk->sk_state != BT_OPEN && sk->sk_state != BT_BOUND) {
+               err = -EBADFD;
+               goto done;
+       }
+
        /* Set destination address and psm */
-       bacpy(&bt_sk(sk)->dst, &sa->sco_bdaddr);
+       bacpy(&bt_sk(sk)->dst, &sa.sco_bdaddr);
+       sco_pi(sk)->pkt_type = sa.sco_pkt_type;
 
        err = sco_connect(sk);
        if (err)
@@ -625,6 +640,7 @@ static int sco_sock_getname(struct socket *sock, struct sockaddr *addr, int *len
                bacpy(&sa->sco_bdaddr, &bt_sk(sk)->dst);
        else
                bacpy(&sa->sco_bdaddr, &bt_sk(sk)->src);
+       sa->sco_pkt_type = sco_pi(sk)->pkt_type;
 
        return 0;
 }