diff --git a/usr/gen_init_cpio.c b/usr/gen_init_cpio.c
index af0f22fb1ef71e6dc94c620873bc3241c2883430..aca6edcbbc6fa09113389e87b3e76a55a871da98 100644 (file)
--- a/usr/gen_init_cpio.c
+++ b/usr/gen_init_cpio.c
int retval;
int rc = -1;
int namesize;
- int i;
+ unsigned int i;
mode |= S_IFREG;
static char *cpio_replace_env(char *new_location)
{
- char expanded[PATH_MAX + 1];
- char env_var[PATH_MAX + 1];
- char *start;
- char *end;
-
- for (start = NULL; (start = strstr(new_location, "${")); ) {
- end = strchr(start, '}');
- if (start < end) {
- *env_var = *expanded = '\0';
- strncat(env_var, start + 2, end - start - 2);
- strncat(expanded, new_location, start - new_location);
- strncat(expanded, getenv(env_var), PATH_MAX);
- strncat(expanded, end + 1, PATH_MAX);
- strncpy(new_location, expanded, PATH_MAX);
- } else
- break;
- }
-
- return new_location;
+ char expanded[PATH_MAX + 1];
+ char env_var[PATH_MAX + 1];
+ char *start;
+ char *end;
+
+ for (start = NULL; (start = strstr(new_location, "${")); ) {
+ end = strchr(start, '}');
+ if (start < end) {
+ *env_var = *expanded = '\0';
+ strncat(env_var, start + 2, end - start - 2);
+ strncat(expanded, new_location, start - new_location);
+ strncat(expanded, getenv(env_var),
+ PATH_MAX - strlen(expanded));
+ strncat(expanded, end + 1,
+ PATH_MAX - strlen(expanded));
+ strncpy(new_location, expanded, PATH_MAX);
+ new_location[PATH_MAX] = 0;
+ } else
+ break;
+ }
+
+ return new_location;
}