]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'drm-fixes-3.8' of git://people.freedesktop.org/~agd5f/linux
authorDave Airlie <airlied@gmail.com>
Thu, 31 Jan 2013 23:51:02 +0000 (10:51 +1100)
committerDave Airlie <airlied@gmail.com>
Thu, 31 Jan 2013 23:51:02 +0000 (10:51 +1100)
commit089c71a7c306dff067097f37ef329ccdf3269811
tree856ddb64cc9e23261ad316d7c5c132b384695050
parentff0d05bf73620eb7dc8aee7423e992ef87870bdf
parent3646e4209f2bd0d09022ed792e594fb4f559b86c
Merge branch 'drm-fixes-3.8' of git://people.freedesktop.org/~agd5f/linux

Alex writes:
"A few more radeon fixes for 3.8.  Mostly small stuff.  The big
change is disabling the use of the DMA ring for VM PT updates.  This
reverts back to the 3.7 behavior.  Problem is we can get huge PT
updates in certain cases that are too big for the DMA ring.  I've
got patches to use an IB for this so I can re-enable the use of the
DMA ring for VM PT updates in 3.9.  This request also includes the
patches from the last pull request I sent on Monday in case you haven't
pulled them yet."

* 'drm-fixes-3.8' of git://people.freedesktop.org/~agd5f/linux:
  drm/radeon: switch back to the CP ring for VM PT updates
  drm/radeon: prevent crash in the ring space allocation
  drm/radeon: Calling object_unrefer() when creating fb failure
  drm/radeon/r5xx-r7xx: wait for the MC to settle after MC blackout
  drm/radeon/evergreen+: wait for the MC to settle after MC blackout
  drm/radeon: protect against div by 0 in backend setup
  drm/radeon: fix backend map setup on 1 RB sumo boards
  drm/radeon: add quirk for RV100 board
  drm/radeon: add WAIT_UNTIL to the non-VM safe regs list for cayman/TN
  drm/radeon: fix MC blackout on evergreen+