]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/powerpc
authorLinus Torvalds <torvalds@linux-foundation.org>
Tue, 18 Dec 2012 17:58:09 +0000 (09:58 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Tue, 18 Dec 2012 17:58:09 +0000 (09:58 -0800)
commit16e024f30ce96ef5fa651e2914e19d175a924cab
treed68106151a0b36e22625d7af7b23081a48c92e87
parentc36e0501ee91d7616a188efbf9714b1fce150032
parent376bddd34433065aeb9b9a140870537feecf90ef
Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/powerpc

Pull powerpc update from Benjamin Herrenschmidt:
 "The main highlight is probably some base POWER8 support.  There's more
  to come such as transactional memory support but that will wait for
  the next one.

  Overall it's pretty quiet, or rather I've been pretty poor at picking
  things up from patchwork and reviewing them this time around and Kumar
  no better on the FSL side it seems..."

* 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/powerpc: (73 commits)
  powerpc+of: Rename and fix OF reconfig notifier error inject module
  powerpc: mpc5200: Add a3m071 board support
  powerpc/512x: don't compile any platform DIU code if the DIU is not enabled
  powerpc/mpc52xx: use module_platform_driver macro
  powerpc+of: Export of_reconfig_notifier_[register,unregister]
  powerpc/dma/raidengine: add raidengine device
  powerpc/iommu/fsl: Add PAMU bypass enable register to ccsr_guts struct
  powerpc/mpc85xx: Change spin table to cached memory
  powerpc/fsl-pci: Add PCI controller ATMU PM support
  powerpc/86xx: fsl_pcibios_fixup_bus requires CONFIG_PCI
  drivers/virt: the Freescale hypervisor driver doesn't need to check MSR[GS]
  powerpc/85xx: p1022ds: Use NULL instead of 0 for pointers
  powerpc: Disable relocation on exceptions when kexecing
  powerpc: Enable relocation on during exceptions at boot
  powerpc: Move get_longbusy_msecs into hvcall.h and remove duplicate function
  powerpc: Add wrappers to enable/disable relocation on exceptions
  powerpc: Add set_mode hcall
  powerpc: Setup relocation on exceptions for bare metal systems
  powerpc: Move initial mfspr LPCR out of __init_LPCR
  powerpc: Add relocation on exception vector handlers
  ...
13 files changed:
arch/arm/mach-mxs/mach-mxs.c
arch/powerpc/include/asm/machdep.h
arch/powerpc/include/asm/ppc-opcode.h
arch/powerpc/include/asm/reg.h
arch/powerpc/kernel/entry_64.S
arch/powerpc/platforms/pseries/reconfig.c
arch/powerpc/sysdev/fsl_pci.c
drivers/macintosh/smu.c
drivers/of/base.c
drivers/video/Kconfig
include/linux/of.h
lib/Kconfig.debug
lib/Makefile