]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
authorLinus Torvalds <torvalds@linux-foundation.org>
Tue, 18 Dec 2012 20:46:37 +0000 (12:46 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Tue, 18 Dec 2012 20:46:37 +0000 (12:46 -0800)
commit31564cbd77baa88405862d4aa0d00893ab1d8cb7
tree2eaec947ab64ccfa2d94ca29bf14feb70b8a4b61
parent6842d98de7bb726dfddc719cb9ae022b26a0f2b8
parent022573c275500e1a50889949f679d04b5446edf6
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input

Pull second round of input updates from Dmitry Torokhov:
 "As usual, there are a couple of new drivers, input core now supports
  managed input devices (devres), a slew of drivers now have device tree
  support and a bunch of fixes and cleanups."

* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input: (71 commits)
  Input: walkera0701 - fix crash on startup
  Input: matrix-keymap - provide a proper module license
  Input: gpio_keys_polled - switch to using gpio_request_one()
  Input: gpio_keys - switch to using gpio_request_one()
  Input: wacom - fix touch support for Bamboo Fun CTH-461
  Input: xpad - add a few new VID/PID combinations
  Input: xpad - minor formatting fixes
  Input: gpio-keys-polled - honor 'autorepeat' setting in platform data
  Input: tca8418-keypad - switch to using managed resources
  Input: tca8418_keypad - increase severity of failures in probe()
  Input: tca8418_keypad - move device ID tables closer to where they are used
  Input: tca8418_keypad - use dev_get_platdata() to retrieve platform data
  Input: tca8418_keypad - use a temporary variable for parent device
  Input: tca8418_keypad - add support for shared interrupt
  Input: tca8418_keypad - add support for device tree bindings
  Input: remove Compaq iPAQ H3600 (Bitsy) touchscreen driver
  Input: bu21013_ts - add support for Device Tree booting
  Input: bu21013_ts - move GPIO init and exit functions into the driver
  Input: bu21013_ts - request regulator that actually exists
  ARM: ux500: Strip out duplicate touch screen platform information
  ...
12 files changed:
arch/arm/mach-omap1/board-nokia770.c
drivers/input/input-mt.c
drivers/input/keyboard/Kconfig
drivers/input/misc/Kconfig
drivers/input/misc/Makefile
drivers/input/misc/da9052_onkey.c
drivers/input/touchscreen/Kconfig
drivers/input/touchscreen/Makefile
drivers/input/touchscreen/atmel_tsadcc.c
drivers/input/touchscreen/da9052_tsi.c
drivers/input/touchscreen/ti_am335x_tsc.c
drivers/mfd/stmpe.c