]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/signal
authorLinus Torvalds <torvalds@linux-foundation.org>
Fri, 21 Dec 2012 02:05:28 +0000 (18:05 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Fri, 21 Dec 2012 02:05:28 +0000 (18:05 -0800)
commit54d46ea993744c5408e39ce0cb4851e13cbea716
tree8e38fa92cc2ae72e0353c44e1e68be9bf5a7a058
parentf59dc2bb5a50b26ea751f9eac1c81e4cc7de5257
parent50ececcfa7d1acee085b2c518cad495062db6379
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/signal

Pull signal handling cleanups from Al Viro:
 "sigaltstack infrastructure + conversion for x86, alpha and um,
  COMPAT_SYSCALL_DEFINE infrastructure.

  Note that there are several conflicts between "unify
  SS_ONSTACK/SS_DISABLE definitions" and UAPI patches in mainline;
  resolution is trivial - just remove definitions of SS_ONSTACK and
  SS_DISABLED from arch/*/uapi/asm/signal.h; they are all identical and
  include/uapi/linux/signal.h contains the unified variant."

Fixed up conflicts as per Al.

* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/signal:
  alpha: switch to generic sigaltstack
  new helpers: __save_altstack/__compat_save_altstack, switch x86 and um to those
  generic compat_sys_sigaltstack()
  introduce generic sys_sigaltstack(), switch x86 and um to it
  new helper: compat_user_stack_pointer()
  new helper: restore_altstack()
  unify SS_ONSTACK/SS_DISABLE definitions
  new helper: current_user_stack_pointer()
  missing user_stack_pointer() instances
  Bury the conditionals from kernel_thread/kernel_execve series
  COMPAT_SYSCALL_DEFINE: infrastructure
51 files changed:
arch/Kconfig
arch/alpha/include/asm/ptrace.h
arch/alpha/include/asm/unistd.h
arch/alpha/include/uapi/asm/signal.h
arch/arm/Kconfig
arch/arm64/Kconfig
arch/arm64/include/asm/unistd.h
arch/avr32/Kconfig
arch/blackfin/include/asm/ptrace.h
arch/blackfin/include/asm/unistd.h
arch/cris/include/asm/ptrace.h
arch/cris/include/asm/unistd.h
arch/cris/include/uapi/asm/signal.h
arch/h8300/Kconfig
arch/h8300/include/asm/ptrace.h
arch/h8300/include/asm/unistd.h
arch/h8300/include/uapi/asm/signal.h
arch/m32r/include/asm/ptrace.h
arch/m32r/include/asm/unistd.h
arch/m32r/include/uapi/asm/signal.h
arch/microblaze/include/asm/ptrace.h
arch/microblaze/include/asm/unistd.h
arch/mips/Kconfig
arch/openrisc/Kconfig
arch/powerpc/include/asm/unistd.h
arch/s390/Kconfig
arch/score/include/asm/ptrace.h
arch/score/include/uapi/asm/unistd.h
arch/sparc/include/asm/unistd.h
arch/tile/include/asm/ptrace.h
arch/tile/include/asm/unistd.h
arch/x86/Kconfig
arch/x86/include/asm/ptrace.h
arch/x86/include/asm/unistd.h
arch/x86/include/uapi/asm/signal.h
arch/x86/kernel/entry_64.S
arch/x86/kernel/signal.c
arch/x86/syscalls/syscall_32.tbl
arch/x86/syscalls/syscall_64.tbl
arch/x86/um/Kconfig
arch/xtensa/Kconfig
arch/xtensa/include/asm/ptrace.h
fs/exec.c
include/linux/binfmts.h
include/linux/compat.h
include/linux/ptrace.h
include/linux/sched.h
include/linux/syscalls.h
init/main.c
kernel/fork.c
kernel/signal.c