]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/nab/target...
authorLinus Torvalds <torvalds@linux-foundation.org>
Sat, 15 Dec 2012 22:25:10 +0000 (14:25 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sat, 15 Dec 2012 22:25:10 +0000 (14:25 -0800)
commit5bd665f28db2b04a8d6fe277342479906fc60b62
tree4f9f63120fed3a61b44bbb7ec4ebaaa4dc4fc571
parent115b1cc2ef0f43ecb42bdbf55f06e9d2231d5a7e
parent79e62fc3827bd437c304c1810f36896fc1e717b1
Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/nab/target-pending

Pull target updates from Nicholas Bellinger:
 "It has been a very busy development cycle this time around in target
  land, with the highlights including:

   - Kill struct se_subsystem_dev, in favor of direct se_device usage
     (hch)
   - Simplify reservations code by combining SPC-3 + SCSI-2 support for
     virtual backends only (hch)
   - Simplify ALUA code for virtual only backends, and remove left over
     abstractions (hch)
   - Pass sense_reason_t as return value for I/O submission path (hch)
   - Refactor MODE_SENSE emulation to allow for easier addition of new
     mode pages.  (roland)
   - Add emulation of MODE_SELECT (roland)
   - Fix bug in handling of ExpStatSN wrap-around (steve)
   - Fix bug in TMR ABORT_TASK lookup in qla2xxx target (steve)
   - Add WRITE_SAME w/ UNMAP=0 support for IBLOCK backends (nab)
   - Convert ib_srpt to use modern target_submit_cmd caller + drop
     legacy ioctx->kref usage (nab)
   - Convert ib_srpt to use modern target_submit_tmr caller (nab)
   - Add link_magic for fabric allow_link destination target_items for
     symlinks within target_core_fabric_configfs.c code (nab)
   - Allocate pointers in instead of full structs for
     config_group->default_groups (sebastian)
   - Fix 32-bit highmem breakage for FILEIO (sebastian)

  All told, hch was able to shave off another ~1K LOC by killing the
  se_subsystem_dev abstraction, along with a number of PR + ALUA
  simplifications.  Also, a nice patch by Roland is the refactoring of
  MODE_SENSE handling, along with the addition of initial MODE_SELECT
  emulation support for virtual backends.

  Sebastian found a long-standing issue wrt to allocation of full
  config_group instead of pointers for config_group->default_group[]
  setup in a number of areas, which ends up saving memory with big
  configurations.  He also managed to fix another long-standing BUG wrt
  to broken 32-bit highmem support within the FILEIO backend driver.

  Thank you again to everyone who contributed this round!"

* 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/nab/target-pending: (50 commits)
  target/iscsi_target: Add NodeACL tags for initiator group support
  target/tcm_fc: fix the lockdep warning due to inconsistent lock state
  sbp-target: fix error path in sbp_make_tpg()
  sbp-target: use simple assignment in tgt_agent_rw_agent_state()
  iscsi-target: use kstrdup() for iscsi_param
  target/file: merge fd_do_readv() and fd_do_writev()
  target/file: Fix 32-bit highmem breakage for SGL -> iovec mapping
  target: Add link_magic for fabric allow_link destination target_items
  ib_srpt: Convert TMR path to target_submit_tmr
  ib_srpt: Convert I/O path to target_submit_cmd + drop legacy ioctx->kref
  target: Make spc_get_write_same_sectors return sector_t
  target/configfs: use kmalloc() instead of kzalloc() for default groups
  target/configfs: allocate only 6 slots for dev_cg->default_groups
  target/configfs: allocate pointers instead of full struct for default_groups
  target: update error handling for sbc_setup_write_same()
  iscsit: use GFP_ATOMIC under spin lock
  iscsi_target: Remove redundant null check before kfree
  target/iblock: Forward declare bio helpers
  target: Clean up flow in transport_check_aborted_status()
  target: Clean up logic in transport_put_cmd()
  ...
drivers/scsi/qla2xxx/qla_target.c
drivers/scsi/qla2xxx/tcm_qla2xxx.c
drivers/target/iscsi/iscsi_target_configfs.c
drivers/target/iscsi/iscsi_target_parameters.c
drivers/target/iscsi/iscsi_target_util.c
drivers/target/target_core_transport.c
drivers/vhost/tcm_vhost.c