]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'for-3.8/core' of git://git.kernel.dk/linux-block
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 17 Dec 2012 16:27:23 +0000 (08:27 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 17 Dec 2012 16:27:23 +0000 (08:27 -0800)
commit60da5bf47dd3d301a1d3bd4f0a4b9e29a184515c
tree30de83370440aae5350d9ab3fbe6583abd439ee8
parent3c2e81ef344a90bb0a39d84af6878b4aeff568a2
parentcbae8d45d61f3a8c155caf267d01e5e0f0b2f4b7
Merge branch 'for-3.8/core' of git://git.kernel.dk/linux-block

Pull block layer core updates from Jens Axboe:
 "Here are the core block IO bits for 3.8.  The branch contains:

   - The final version of the surprise device removal fixups from Bart.

   - Don't hide EFI partitions under advanced partition types.  It's
     fairly wide spread these days.  This is especially dangerous for
     systems that have both msdos and efi partition tables, where you
     want to keep them in sync.

   - Cleanup of using -1 instead of the proper NUMA_NO_NODE

   - Export control of bdi flusher thread CPU mask and default to using
     the home node (if known) from Jeff.

   - Export unplug tracepoint for MD.

   - Core improvements from Shaohua.  Reinstate the recursive merge, as
     the original bug has been fixed.  Add plugging for discard and also
     fix a problem handling non pow-of-2 discard limits.

  There's a trivial merge in block/blk-exec.c due to a fix that went
  into 3.7-rc at a later point than -rc4 where this is based."

* 'for-3.8/core' of git://git.kernel.dk/linux-block:
  block: export block_unplug tracepoint
  block: add plug for blkdev_issue_discard
  block: discard granularity might not be power of 2
  deadline: Allow 0ms deadline latency, increase the read speed
  partitions: enable EFI/GPT support by default
  bsg: Remove unused function bsg_goose_queue()
  block: Make blk_cleanup_queue() wait until request_fn finished
  block: Avoid scheduling delayed work on a dead queue
  block: Avoid that request_fn is invoked on a dead queue
  block: Let blk_drain_queue() caller obtain the queue lock
  block: Rename queue dead flag
  bdi: add a user-tunable cpu_list for the bdi flusher threads
  block: use NUMA_NO_NODE instead of -1
  block: recursive merge requests
  block CFQ: avoid moving request to different queue
block/blk-cgroup.c
block/blk-exec.c
drivers/scsi/scsi_lib.c