]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge tag 'v3.8.6' into connectivity-linux-3.8.y
authorFelipe Balbi <balbi@ti.com>
Mon, 8 Apr 2013 14:06:08 +0000 (17:06 +0300)
committerFelipe Balbi <balbi@ti.com>
Mon, 8 Apr 2013 14:06:08 +0000 (17:06 +0300)
commit75e92a8e6c7b51769fcf7ab42bbcae6e30e5417c
tree0720ae8b03cf5edfc409fb21b4b85e1323b15d0c
parentfdfb11ecd7b412d1b214e0ac698ebf3e8ae10529
parent00cfbb8ad0a6419f40660362b4d8b5baa30d3efe
Merge tag 'v3.8.6' into connectivity-linux-3.8.y

This is the 3.8.6 stable release

* tag 'v3.8.6': (402 commits)
  Linux 3.8.6
  bonding: get netdev_rx_handler_unregister out of locks
  smsc75xx: fix jumbo frame support
  pch_gbe: fix ip_summed checksum reporting on rx
  net: fq_codel: Fix off-by-one error
  net: fix the use of this_cpu_ptr
  net: ethernet: cpsw: fix erroneous condition in error check
  net: add a synchronize_net() in netdev_rx_handler_unregister()
  ks8851: Fix interpretation of rxlen field.
  ipv6: don't accept node local multicast traffic from the wire
  ipv6: don't accept multicast traffic with scope 0
  ipv6: fix bad free of addrconf_init_net
  fec: Fix the build as module
  DM9000B: driver initialization upgrade
  atl1e: drop pci-msi support because of packet corruption
  aoe: reserve enough headroom on skbs
  net: fix *_DIAG_MAX constants
  drivers: net: ethernet: cpsw: use netif_wake_queue() while restarting tx queue
  drivers: net: ethernet: davinci_emac: use netif_wake_queue() while restarting tx queue
  bonding: fix disabling of arp_interval and miimon
  ...

Signed-off-by: Felipe Balbi <balbi@ti.com>
Conflicts:
arch/arm/mach-omap2/common.h
drivers/net/ethernet/ti/cpsw.c
drivers/net/wireless/iwlwifi/dvm/ucode.c
26 files changed:
arch/arm/include/asm/pgtable.h
arch/arm/kernel/smp.c
arch/arm/mach-omap2/common.h
arch/arm/mach-omap2/io.c
arch/arm/mach-omap2/timer.c
drivers/net/ethernet/ti/cpsw.c
drivers/net/ethernet/ti/davinci_emac.c
drivers/net/wireless/ath/ath9k/ar9003_calib.c
drivers/net/wireless/ath/ath9k/hw.c
drivers/net/wireless/iwlwifi/dvm/lib.c
drivers/net/wireless/iwlwifi/dvm/ucode.c
drivers/net/wireless/iwlwifi/iwl-devtrace.h
drivers/net/wireless/iwlwifi/pcie/internal.h
drivers/net/wireless/iwlwifi/pcie/tx.c
drivers/net/wireless/mwifiex/init.c
drivers/net/wireless/mwifiex/join.c
drivers/net/wireless/mwifiex/main.h
drivers/net/wireless/mwifiex/pcie.c
drivers/net/wireless/rt2x00/rt2x00dev.c
drivers/net/wireless/rtlwifi/usb.c
drivers/usb/host/ehci-hcd.c
drivers/watchdog/Kconfig
net/bluetooth/sco.c
net/ipv4/tcp.c
net/mac80211/mlme.c
net/mac80211/sta_info.c