]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge tag 'v3.7' into stable/for-linus-3.8
authorKonrad Rzeszutek Wilk <konrad.wilk@oracle.com>
Tue, 15 Jan 2013 20:58:25 +0000 (15:58 -0500)
committerKonrad Rzeszutek Wilk <konrad.wilk@oracle.com>
Tue, 15 Jan 2013 20:58:25 +0000 (15:58 -0500)
commit7bcc1ec07748cae3552dc9b46701c117926c8923
tree2b3edc7de77ca306b2559ae341077094bac8c4a2
parente5c702d3b268066dc70d619ecff06a08065f343f
parent29594404d7fe73cd80eaa4ee8c43dcc53970c60e
Merge tag 'v3.7' into stable/for-linus-3.8

Linux 3.7

* tag 'v3.7': (833 commits)
  Linux 3.7
  Input: matrix-keymap - provide proper module license
  Revert "revert "Revert "mm: remove __GFP_NO_KSWAPD""" and associated damage
  ipv4: ip_check_defrag must not modify skb before unsharing
  Revert "mm: avoid waking kswapd for THP allocations when compaction is deferred or contended"
  inet_diag: validate port comparison byte code to prevent unsafe reads
  inet_diag: avoid unsafe and nonsensical prefix matches in inet_diag_bc_run()
  inet_diag: validate byte code to prevent oops in inet_diag_bc_run()
  inet_diag: fix oops for IPv4 AF_INET6 TCP SYN-RECV state
  mm: vmscan: fix inappropriate zone congestion clearing
  vfs: fix O_DIRECT read past end of block device
  net: gro: fix possible panic in skb_gro_receive()
  tcp: bug fix Fast Open client retransmission
  tmpfs: fix shared mempolicy leak
  mm: vmscan: do not keep kswapd looping forever due to individual uncompactable zones
  mm: compaction: validate pfn range passed to isolate_freepages_block
  mmc: sh-mmcif: avoid oops on spurious interrupts (second try)
  Revert misapplied "mmc: sh-mmcif: avoid oops on spurious interrupts"
  mmc: sdhci-s3c: fix missing clock for gpio card-detect
  lib/Makefile: Fix oid_registry build dependency
  ...

Signed-off-by: Konrad Rzeszutek Wilk <konrad.wilk@oracle.com>
Conflicts:
arch/arm/xen/enlighten.c
drivers/xen/Makefile

[We need to have the v3.7 base as the 'for-3.8' was based off v3.7-rc3
and there are some patches in v3.7-rc6 that we to have in our branch]
arch/arm/xen/enlighten.c
arch/x86/xen/mmu.c
drivers/xen/Makefile
drivers/xen/privcmd.c