]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'connectivity-linux-3.8.y' of git://gitorious.ti.com/ti-linux-kernel...
authorDan Murphy <dmurphy@ti.com>
Tue, 16 Apr 2013 17:07:04 +0000 (12:07 -0500)
committerDan Murphy <dmurphy@ti.com>
Tue, 16 Apr 2013 17:07:04 +0000 (12:07 -0500)
commit7ce40e71883cac8fec5494028a79f8b898555de8
tree7e79b2fc8b393bdd6aea2ccad787d8967093278a
parent9667351047b9fe5d83cedda82024ece1fe65ea67
parent789f38e308988141e799332d23db75c36b0095fe
Merge branch 'connectivity-linux-3.8.y' of git://gitorious.ti.com/ti-linux-kernel/connectivity-linux-feature-tree into ti-linux-3.8.y

TI-Feature: connectivity_base
TI-Tree: git://gitorious.ti.com/ti-linux-kernel/connectivity-linux-feature-tree.git
TI-Branch: connectivity-linux-3.8.y

* 'connectivity-linux-3.8.y' of git://gitorious.ti.com/ti-linux-kernel/connectivity-linux-feature-tree:
  mmc:fix max discard sectors limit
  arm: configs: disable unused sata configs
  ARM: dts: omap3-beagle-xm: Add USB Host support
  dmaengine: OMAP: Register SDMA controller with Device Tree DMA driver
  ARM: OMAP3: Beagle: Fix USB Host on beagle xM Ax/Bx
  USB: ehci-omap: Fix stale dma_mask on repeated modprobe/rmmod
  ARM: omap2plus_defconfig: Enable USB Video class drivers
  usb: dwc3: set 'mode' based on selected Kconfig choices
  usb: dwc3: remove dwc3 dependency on host AND gadget.
  drivers: usb: otg: palmas: enable VBUS on ID connect interrupt
  drivers: regulator: palmas: add an API to set/clear the switch bit on SMPS10
  usb: dwc3: gadget: free trb pool only from epnum 2

Signed-off-by: Dan Murphy <dmurphy@ti.com>
arch/arm/configs/omap2plus_defconfig