]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'drm-intel-fixes' of git://people.freedesktop.org/~danvet/drm-intel...
authorDave Airlie <airlied@redhat.com>
Sun, 30 Dec 2012 03:54:12 +0000 (13:54 +1000)
committerDave Airlie <airlied@redhat.com>
Sun, 30 Dec 2012 03:54:12 +0000 (13:54 +1000)
commit8be0e5c427c18a59ce261c496ae2193cbcbafffd
tree26dac80685ba46246642b901460a5042ac4e187c
parentb1d778b970ce52e02ca6a7f34ba167fe95bc1cc4
parentda494d7ca5e0a1afca3480826b5060e15c951e80
Merge branch 'drm-intel-fixes' of git://people.freedesktop.org/~danvet/drm-intel into drm-next

Some fixes for 3.8:
- Watermark fixups from Chris Wilson (4 pieces).
- 2 snb workarounds, seem to be recently added to our internal DB.
- workaround for the infamous i830/i845 hang, seems now finally solid!
  Based on Chris' fix for SNA, now also for UXA/mesa&old SNA.
- Some more fixlets for shrinker-pulls-the-rug issues (Chris&me).
- Fix dma-buf flags when exporting (you).
- Disable the VGA plane if it's enabled on lid open - similar fix in
  spirit to the one I've sent you last weeek, BIOS' really like to mess
  with the display when closing the lid (awesome debug work from Krzysztof
  Mazur).

* 'drm-intel-fixes' of git://people.freedesktop.org/~danvet/drm-intel:
  drm/i915: disable shrinker lock stealing for create_mmap_offset
  drm/i915: optionally disable shrinker lock stealing
  drm/i915: fix flags in dma buf exporting
  i915: ensure that VGA plane is disabled
  drm/i915: Preallocate the drm_mm_node prior to manipulating the GTT drm_mm manager
  drm: Export routines for inserting preallocated nodes into the mm manager
  drm/i915: don't disable disconnected outputs
  drm/i915: Implement workaround for broken CS tlb on i830/845
  drm/i915: Implement WaSetupGtModeTdRowDispatch
  drm/i915: Implement WaDisableHiZPlanesWhenMSAAEnabled
  drm/i915: Prefer CRTC 'active' rather than 'enabled' during WM computations
  drm/i915: Clear self-refresh watermarks when disabled
  drm/i915: Double the cursor self-refresh latency on Valleyview
  drm/i915: Fixup cursor latency used for IVB lp3 watermarks
drivers/gpu/drm/i915/i915_gem.c
drivers/gpu/drm/i915/intel_display.c
drivers/gpu/drm/i915/intel_pm.c