]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge tag 'omap-late-cleanups' of git://git.kernel.org/pub/scm/linux/kernel/git/arm...
authorLinus Torvalds <torvalds@linux-foundation.org>
Sun, 30 Dec 2012 17:59:21 +0000 (09:59 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sun, 30 Dec 2012 17:59:21 +0000 (09:59 -0800)
commit8d91a42e54eebc43f4d8f6064751ccba73528275
tree198199e546cd355971f26f7a0d0073cf1af6e4ab
parent4fe2dfabe48edb799065d05fe96bfb7745cd5688
parentf64d204b5cf21b282445ba2fa357d970028c9f52
Merge tag 'omap-late-cleanups' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-soc

Pull late ARM cleanups for omap from Olof Johansson:
 "From Tony Lindgren:

  Here are few more patches to finish the omap changes for multiplatform
  conversion that are not strictly fixes, but were too complex to do
  with the dependencies during the merge window.  Those are to move of
  serial-omap.h to platform_data, and the removal of remaining
  cpu_is_omap macro usage outside mach-omap2.

  Then there are several trivial fixes for typos and few minimal
  omap2plus_defconfig updates."

* tag 'omap-late-cleanups' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-soc:
  arch/arm/mach-omap2/dpll3xxx.c: drop if around WARN_ON
  OMAP2: Fix a typo - replace regist with register.
  ARM/omap: use module_platform_driver macro
  ARM: OMAP2+: PMU: Remove unused header
  ARM: OMAP4: remove duplicated include from omap_hwmod_44xx_data.c
  ARM: OMAP2+: omap2plus_defconfig: enable twl4030 SoC audio
  ARM: OMAP2+: omap2plus_defconfig: Add tps65217 support
  ARM: OMAP2+: enable devtmpfs and devtmpfs automount
  ARM: OMAP2+: omap_twl: Change TWL4030_MODULE_PM_RECEIVER to TWL_MODULE_PM_RECEIVER
  ARM: OMAP2+: Drop plat/cpu.h for omap2plus
  ARM: OMAP: Split fb.c to remove last remaining cpu_is_omap usage
  MAINTAINERS: Add an entry for omap related .dts files
MAINTAINERS
arch/arm/mach-omap2/dpll3xxx.c
arch/arm/mach-omap2/omap_hwmod_44xx_data.c
arch/arm/plat-omap/Makefile