]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel...
authorPraneeth Bajjuri <praneeth@ti.com>
Wed, 29 Apr 2015 19:09:38 +0000 (14:09 -0500)
committerPraneeth Bajjuri <praneeth@ti.com>
Wed, 29 Apr 2015 19:09:38 +0000 (14:09 -0500)
commit9fe3a66697b512486c23974afc77c9d35087c40c
tree6cb78674e63caf380196e3fc6b13572a01d5bcea
parentc08278167f2d701d6ea167ea3f184625d53c996b
parent443cd651e9fd926f50932abff395f6f843a11372
Merge branch 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel into p-ti-linux-3.14.y-common

* 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel: (57 commits)
  Linux 3.14.40
  arc: mm: Fix build failure
  proc/pagemap: walk page tables under pte lock
  mm: softdirty: unmapped addresses between VMAs are clean
  sb_edac: avoid INTERNAL ERROR message in EDAC with unspecified channel
  x86: mm: move mmap_sem unlock from mm_fault_error() to caller
  ARM: 8109/1: mm: Modify pte_write and pmd_write logic for LPAE
  ARM: 8108/1: mm: Introduce {pte,pmd}_isset and {pte,pmd}_isclear
  vm: make stack guard page errors return VM_FAULT_SIGSEGV rather than SIGBUS
  vm: add VM_FAULT_SIGSEGV handling support
  sched: declare pid_alive as inline
  move d_rcu from overlapping d_child to overlapping d_alias
  KVM: x86: SYSENTER emulation is broken
  netfilter: conntrack: disable generic tracking for known protocols
  mm: hwpoison: drop lru_add_drain_all() in __soft_offline_page()
  Bluetooth: Add USB device 04ca:3010 as Atheros AR3012
  Bluetooth: ath3k: Add support of MCI 13d3:3408 bt device
  Bluetooth: Add support for Acer [0489:e078]
  Add a new PID/VID 0227/0930 for AR3012.
  Bluetooth: Add support for Broadcom device of Asus Z97-DELUXE motherboard
  ...

Change-Id: I615de1e4bea393f7d872d8199a036e8b6487fcbb
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
sound/soc/davinci/davinci-mcasp.c