]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
x86, relocs: Workaround for binutils 2.22.52.0.1 section bug
authorH. Peter Anvin <hpa@linux.intel.com>
Fri, 18 May 2012 07:24:09 +0000 (00:24 -0700)
committerH. Peter Anvin <hpa@linux.intel.com>
Sat, 19 May 2012 02:50:00 +0000 (19:50 -0700)
commita3e854d95a76862cd37937e0b0438f540536771a
tree1883d6d5cec1ff3a2734f9344e15fad3116feac5
parent6520fe5564acf07ade7b18a1272db1184835c487
x86, relocs: Workaround for binutils 2.22.52.0.1 section bug

GNU ld 2.22.52.0.1 has a bug that it blindly changes symbols from
section-relative to absolute if they are in a section of zero length.
This turns the symbols __init_begin and __init_end into absolute
symbols.  Let the relocs program know that those should be treated as
relative symbols.

Reported-by: Ingo Molnar <mingo@kernel.org>
Signed-off-by: H. Peter Anvin <hpa@zytor.com>
Cc: H.J. Lu <hjl.tools@gmail.com>
Cc: <stable@vger.kernel.org>
Cc: Jarkko Sakkinen <jarkko.sakkinen@intel.com>
arch/x86/tools/relocs.c