]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge git://git.infradead.org/iommu-2.6
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 23 Sep 2009 17:06:10 +0000 (10:06 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 23 Sep 2009 17:06:10 +0000 (10:06 -0700)
commitb09a75fc5e77b7c58d097236f89b1ff72dcdb562
tree8f818f1b3e44d9bc822b13dc7c368077981dd6ea
parentcf63ff5fa4399e215cc5ef322ccd8bddfff9afa6
parentb94996c99c8befed9cbbb8804a4625e203913318
Merge git://git.infradead.org/iommu-2.6

* git://git.infradead.org/iommu-2.6: (23 commits)
  intel-iommu: Disable PMRs after we enable translation, not before
  intel-iommu: Kill DMAR_BROKEN_GFX_WA option.
  intel-iommu: Fix integer wrap on 32 bit kernels
  intel-iommu: Fix integer overflow in dma_pte_{clear_range,free_pagetable}()
  intel-iommu: Limit DOMAIN_MAX_PFN to fit in an 'unsigned long'
  intel-iommu: Fix kernel hang if interrupt remapping disabled in BIOS
  intel-iommu: Disallow interrupt remapping if not all ioapics covered
  intel-iommu: include linux/dmi.h to use dmi_ routines
  pci/dmar: correct off-by-one error in dmar_fault()
  intel-iommu: Cope with yet another BIOS screwup causing crashes
  intel-iommu: iommu init error path bug fixes
  intel-iommu: Mark functions with __init
  USB: Work around BIOS bugs by quiescing USB controllers earlier
  ia64: IOMMU passthrough mode shouldn't trigger swiotlb init
  intel-iommu: make domain_add_dev_info() call domain_context_mapping()
  intel-iommu: Unify hardware and software passthrough support
  intel-iommu: Cope with broken HP DC7900 BIOS
  iommu=pt is a valid early param
  intel-iommu: double kfree()
  intel-iommu: Kill pointless intel_unmap_single() function
  ...

Fixed up trivial include lines conflict in drivers/pci/intel-iommu.c
arch/x86/Kconfig
arch/x86/kernel/pci-swiotlb.c
drivers/pci/dmar.c
drivers/pci/intel-iommu.c
drivers/pci/intr_remapping.c