]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge tag 'dm-3.8-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/agk/linux-dm
authorLinus Torvalds <torvalds@linux-foundation.org>
Sat, 22 Dec 2012 01:08:06 +0000 (17:08 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sat, 22 Dec 2012 01:08:06 +0000 (17:08 -0800)
commitb49249d10324d0fd6fb29725c2807dfd80d0edbc
tree9a8fa724e6c9f9283530979c6e32a311c74999d5
parent10532b560bacf23766f9c7dc09778b31b198ff45
parent45e621d45e24ffc4cb2b2935e8438987b860063a
Merge tag 'dm-3.8-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/agk/linux-dm

Pull dm update from Alasdair G Kergon:
 "Miscellaneous device-mapper fixes, cleanups and performance
  improvements.

  Of particular note:
   - Disable broken WRITE SAME support in all targets except linear and
     striped.  Use it when kcopyd is zeroing blocks.
   - Remove several mempools from targets by moving the data into the
     bio's new front_pad area(which dm calls 'per_bio_data').
   - Fix a race in thin provisioning if discards are misused.
   - Prevent userspace from interfering with the ioctl parameters and
     use kmalloc for the data buffer if it's small instead of vmalloc.
   - Throttle some annoying error messages when I/O fails."

* tag 'dm-3.8-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/agk/linux-dm: (36 commits)
  dm stripe: add WRITE SAME support
  dm: remove map_info
  dm snapshot: do not use map_context
  dm thin: dont use map_context
  dm raid1: dont use map_context
  dm flakey: dont use map_context
  dm raid1: rename read_record to bio_record
  dm: move target request nr to dm_target_io
  dm snapshot: use per_bio_data
  dm verity: use per_bio_data
  dm raid1: use per_bio_data
  dm: introduce per_bio_data
  dm kcopyd: add WRITE SAME support to dm_kcopyd_zero
  dm linear: add WRITE SAME support
  dm: add WRITE SAME support
  dm: prepare to support WRITE SAME
  dm ioctl: use kmalloc if possible
  dm ioctl: remove PF_MEMALLOC
  dm persistent data: improve improve space map block alloc failure message
  dm thin: use DMERR_LIMIT for errors
  ...
drivers/md/persistent-data/dm-block-manager.c