]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
authorPraneeth Bajjuri <praneeth@ti.com>
Thu, 13 Jun 2013 23:22:51 +0000 (18:22 -0500)
committerPraneeth Bajjuri <praneeth@ti.com>
Thu, 13 Jun 2013 23:22:51 +0000 (18:22 -0500)
commitb49d9b996deb084dc16ad9040f52ef11958c514c
tree2c51bcae93a3a370e5dca20f891927682f08e1c2
parent5d79b66e9ff2cfac584966fcd967abf7ef49d042
parent87ef7ce4bdfd5475e552aa37bf957e24e65ac370
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y

* p-ti-linux-3.8.y: (406 commits)
  ARM: OMAP4+: omap2plus_defconfig: Enable audio via TWL6040 as module
  ASoC: OMAP4+: AESS: aess_mem: Activate AESS for memory/register access
  ARM: dts: OMAP5: AESS: Fix AESS L3 Interconnect address
  ASoC: OMAP: ABE: Pick working ABE support from LDC audio branch
  TI-Integration: ARM: OMAP2+: Fix merege by restoring omap_mcasp_init() call
  omapdss: TFCS panel: Check for successful TLC driver registration before using it
  omapdss: DSS DPLLs: Ignore PLL_PWR_STATUS on DRA7
  ARM: DRA7: dts: Add the sdma dt node and corresponding dma request lines for mmc
  ARM: dra7: dts: Add a fixed regulator node needed for eMMC
  arm/dts: dra7: Add ldo regulator for mmc1
  arm/dts: dra7: Add mmc controller nodes and board data
  ARM: DRA: hwmod: Correct the dma line names for mmc
  arch: arm: configs: Add support for DRA7 evm in omap2plus_defconfig
  arm: dts: dra7-evm: Add pinmux configs needed for display
  HACK: pinctrl: pinctrl single: Make pinctrl-single init early
  OMAPDSS:HDMI: Change PLL calculations
  omapdss: hdmi: fix deepcolor mode configuration
  ARM: dts: DRA7x: Add DMM bindings
  omapdrm: hack: Assign managers/channel to outputs in a more trivial way
  gpu: drm: omap: Use bitmaps for placement
  ...

Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
arch/arm/Kconfig
arch/arm/boot/compressed/head.S
drivers/tty/serial/serial_core.c
include/linux/cgroup.h
include/linux/mm.h
include/linux/sched.h
include/linux/serial_core.h
kernel/cgroup.c
kernel/sched/core.c
net/bluetooth/af_bluetooth.c
net/bluetooth/sco.c