]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
ARM: OMAP5 / DRA7: Introduce workaround for 801819
authorNishanth Menon <nm@ti.com>
Tue, 11 Aug 2015 19:11:33 +0000 (14:11 -0500)
committerPraneeth Bajjuri <praneeth@ti.com>
Tue, 11 Aug 2015 21:30:42 +0000 (16:30 -0500)
commitc1220db4e1f8dafe2b54e173ca2c40d8c7982028
tree1608e560464f5f06573f6e7e441cf6196b14ed9c
parent7219f5d14e57e00398cf8fd663b860e09ea6f0b1
ARM: OMAP5 / DRA7: Introduce workaround for 801819

Add workaround for Cortex-A15 ARM erratum 801819 which says in summary
that "A livelock can occur in the L2 cache arbitration that might
prevent a snoop from completing. Under certain conditions this can
cause the system to deadlock. "

Recommended workaround is as follows:
Do both of the following:

1) Do not use the write-back no-allocate memory type.
2) Do not issue write-back cacheable stores at any time when the cache
is disabled (SCTLR.C=0) and the MMU is enabled (SCTLR.M=1). Because it
is implementation defined whether cacheable stores update the cache when
the cache is disabled it is not expected that any portable code will
execute cacheable stores when the cache is disabled.

For implementations of Cortex-A15 configured without the “L2 arbitration
register slice” option (typically one or two core systems), you must
also do the following:

3) Disable write-streaming in each CPU by setting ACTLR[28:25] = 0b1111

So, we provide an option to disable write streaming on OMAP5 and DRA7.
It is a rare condition to occur and may be enabled selectively based
on platform acceptance of risk.

Applies to: A15 revisions r2p0, r2p1, r2p2, r2p3 or r2p4 and REVIDR[3]
is set to 0.

Based on ARM errata Document revision 18.0 (22 Nov 2013)

Note: the configuration for the workaround needs to be done with
each CPU bringup, since CPU0 bringup is done by bootloader, it is
recommended to have the workaround in the bootloader, kernel also does
ensure that CPU0 has the workaround and makes the workaround active
when CPU1 gets active.

With CONFIG_SMP disabled, it is expected to be done by the bootloader.

This does show significant degradation in synthetic tests such as
mbw (https://packages.qa.debian.org/m/mbw.html)
mbw -n 100 100|grep AVG (on a test platform)
Without enabling the erratum:
AVG Method: MEMCPY  Elapsed: 0.13406  MiB: 100.00000  Copy: 745.913 MiB/s
AVG Method: DUMB    Elapsed: 0.06746  MiB: 100.00000  Copy: 1482.357 MiB/s
AVG Method: MCBLOCK Elapsed: 0.03058  MiB: 100.00000  Copy: 3270.569 MiB/s
After enabling the erratum:
AVG Method: MEMCPY  Elapsed: 0.13757  MiB: 100.00000  Copy: 726.913 MiB/s
AVG Method: DUMB    Elapsed: 0.12024  MiB: 100.00000  Copy: 831.668 MiB/s
AVG Method: MCBLOCK Elapsed: 0.09243  MiB: 100.00000  Copy: 1081.942 MiB/s

Most benchmarks are designed for specific performance analysis, so
overall usecase must be considered before making a decision to
enable/disable the erratum workaround.

Pending internal investigation, the erratum is kept disabled by default.

Suggested-by: Richard Woodruff <r-woodruff2@ti.com>
Suggested-by: Brad Griffis <bgriffis@ti.com>
Signed-off-by: Nishanth Menon <nm@ti.com>
[Rebase and apply to 3.14 product baseline]
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
Change-Id: I1670c797fcd41126fb6357baeb7264527918df1a
arch/arm/mach-omap2/Kconfig
arch/arm/mach-omap2/omap-secure.h
arch/arm/mach-omap2/omap-smp.c