]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge tag 'v3.8.1' into connectivity-linux-3.8.y
authorFelipe Balbi <balbi@ti.com>
Tue, 5 Mar 2013 13:40:50 +0000 (15:40 +0200)
committerFelipe Balbi <balbi@ti.com>
Tue, 5 Mar 2013 13:40:50 +0000 (15:40 +0200)
commitc96d70d5c046d3e99c52b985854d37523e6a4b30
tree5bc0394f780b3db140659ce1a6cf15b2887ba786
parentc92d08448aed0b90196e7d145dd00c778232aa81
parent4c91a0e718837dddb8c06d5618c13d3b9fe68419
Merge tag 'v3.8.1' into connectivity-linux-3.8.y

This is the 3.8.1 stable release

* tag 'v3.8.1': (155 commits)
  Linux 3.8.1
  drm/nv50/devinit: reverse the logic for running encoder init scripts
  drm/nouveau/bios: store a type/mask hash in parsed dcb data
  drm/nouveau/bios: parse external transmitter type if off-chip
  usb: musb: ux500: use clk_prepare_enable and clk_disable_unprepare
  usb: musb: fix dependency on transceiver driver
  usb: musb: core: fix failure path
  USB: usb-storage: unusual_devs update for Super TOP SATA bridge
  USB: storage: properly handle the endian issues of idProduct
  USB: ehci-omap: Fix autoloading of module
  USB: option: add Huawei "ACM" devices using protocol = vendor
  USB: option: add Yota / Megafon M100-1 4g modem
  USB: option: add and update Alcatel modems
  dca: check against empty dca_domains list before unregister provider
  dma: sh: Don't use ENODEV for failing slave lookup
  gpio: em: Use irq_domain_add_simple() to fix runtime error
  USB: ehci-omap: Don't free gpios that we didn't request
  mac80211: always unblock CSA queue stop when disconnecting
  vlan: adjust vlan_set_encap_proto() for its callers
  sock_diag: Fix out-of-bounds access to sock_diag_handlers[]
  ...

Conflicts:
drivers/usb/host/ehci-omap.c
drivers/net/wireless/rtlwifi/rtl8192cu/sw.c
drivers/net/wireless/rtlwifi/usb.c
drivers/usb/musb/omap2430.c
net/mac80211/mlme.c