]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge git://git.kernel.org/pub/scm/linux/kernel/git/nab/target-pending
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 16 Jan 2013 19:13:39 +0000 (11:13 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 16 Jan 2013 19:13:39 +0000 (11:13 -0800)
commitce0f706e418dbd65f59b340486869f81de757751
tree185e84f6c8c544f3ec63a77b4dd998bb08aa6bbf
parent31db720643073571f15eede808486371556f6380
parent64fe4f4f181cc2fe97d4176bf6ee6e3725ae33ec
Merge git://git.kernel.org/pub/scm/linux/kernel/git/nab/target-pending

Pull scsi target fixes from Nicholas Bellinger:
 "This includes an important >= v3.6 regression bugfix for active I/O
  shutdown (Roland), some TMR related failure / corner cases fixes for
  long outstanding I/O (Roland), two FCoE target mode fabric fabric role
  fixes (MDR), a fix for an incorrect sense code during LUN
  communication failure (Dr. Hannes), plus a handful of other minor
  fixes.

  There are still some outstanding zero-length control CDB regression
  fixes that need to be addressed for v3.8, that will be coming in a
  follow-up PULL request."

* git://git.kernel.org/pub/scm/linux/kernel/git/nab/target-pending:
  iscsi-target: Fix CmdSN comparison (use cmd->cmd_sn instead of cmd->stat_sn)
  target: Release se_cmd when LUN lookup fails for TMR
  target: Fix use-after-free in LUN RESET handling
  target: Fix missing CMD_T_ACTIVE bit regression for pending WRITEs
  tcm_fc: Do not report target role when target is not defined
  tcm_fc: Do not indicate retry capability to initiators
  target: Use TCM_NO_SENSE for initialisation
  target: Introduce TCM_NO_SENSE
  target: use correct sense code for LUN communication failure