]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'modules-next' of git://git.kernel.org/pub/scm/linux/kernel/git/rusty...
authorLinus Torvalds <torvalds@linux-foundation.org>
Sun, 14 Oct 2012 20:39:34 +0000 (13:39 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sun, 14 Oct 2012 20:39:34 +0000 (13:39 -0700)
commitd25282d1c9b9bc4cda7f9d3c0205108e99aa7a9d
treef414482d768b015a609924293b779b4ad0b8f764
parentb6eea87fc6850d3531a64a27d2323a4498cd4e43
parentdbadc17683e6c673a69b236c0f041b931cc55c42
Merge branch 'modules-next' of git://git.kernel.org/pub/scm/linux/kernel/git/rusty/linux

Pull module signing support from Rusty Russell:
 "module signing is the highlight, but it's an all-over David Howells frenzy..."

Hmm "Magrathea: Glacier signing key". Somebody has been reading too much HHGTTG.

* 'modules-next' of git://git.kernel.org/pub/scm/linux/kernel/git/rusty/linux: (37 commits)
  X.509: Fix indefinite length element skip error handling
  X.509: Convert some printk calls to pr_devel
  asymmetric keys: fix printk format warning
  MODSIGN: Fix 32-bit overflow in X.509 certificate validity date checking
  MODSIGN: Make mrproper should remove generated files.
  MODSIGN: Use utf8 strings in signer's name in autogenerated X.509 certs
  MODSIGN: Use the same digest for the autogen key sig as for the module sig
  MODSIGN: Sign modules during the build process
  MODSIGN: Provide a script for generating a key ID from an X.509 cert
  MODSIGN: Implement module signature checking
  MODSIGN: Provide module signing public keys to the kernel
  MODSIGN: Automatically generate module signing keys if missing
  MODSIGN: Provide Kconfig options
  MODSIGN: Provide gitignore and make clean rules for extra files
  MODSIGN: Add FIPS policy
  module: signature checking hook
  X.509: Add a crypto key parser for binary (DER) X.509 certificates
  MPILIB: Provide a function to read raw data into an MPI
  X.509: Add an ASN.1 decoder
  X.509: Add simple ASN.1 grammar compiler
  ...
43 files changed:
Documentation/kernel-parameters.txt
Makefile
arch/Kconfig
arch/alpha/Kconfig
arch/arm/Kconfig
arch/blackfin/Kconfig
arch/c6x/Kconfig
arch/cris/Kconfig
arch/cris/include/asm/Kbuild
arch/h8300/Kconfig
arch/h8300/include/asm/Kbuild
arch/ia64/Kconfig
arch/m32r/Kconfig
arch/m32r/include/asm/Kbuild
arch/m68k/Kconfig
arch/microblaze/Kconfig
arch/mips/Kconfig
arch/mips/kernel/Makefile
arch/mn10300/Kconfig
arch/parisc/Kconfig
arch/powerpc/Kconfig
arch/s390/Kconfig
arch/score/Kconfig
arch/sh/Kconfig
arch/sparc/Kconfig
arch/sparc/include/asm/Kbuild
arch/tile/Kconfig
arch/unicore32/Kconfig
arch/x86/Kconfig
arch/x86/um/Kconfig
crypto/Kconfig
crypto/Makefile
fs/cifs/cifsacl.c
init/Kconfig
kernel/Makefile
lib/Makefile
net/dns_resolver/dns_key.c
net/rxrpc/ar-key.c
scripts/Makefile.modpost
security/keys/key.c
security/keys/keyctl.c
security/keys/keyring.c
security/keys/trusted.c