]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'x86-reboot-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...
authorLinus Torvalds <torvalds@linux-foundation.org>
Sun, 22 Jul 2012 19:25:47 +0000 (12:25 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sun, 22 Jul 2012 19:25:47 +0000 (12:25 -0700)
commitd5d96ed2d89ea228bdc27980b8ee4c94422ddef5
tree378860da8a2b7209905fb8856746a7ce95fbca4c
parentbd3e57f9132ac55e2848aa10cf50341de2508e1d
parent9751d7627582fc1cc64625d63bde9528c14f1544
Merge branch 'x86-reboot-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip

Pull x86/reboot changes from Ingo Molnar:
 "Now that the revampted x86 real-mode trampoline code is upstream and
  seems to be working well, we can extend the 64-bit reboot code to be
  as capable as the 32-bit one."

* 'x86-reboot-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip:
  x86-64, reboot: Be more paranoid in 64-bit reboot=bios
  x86, reboot: Drop redundant write of reboot_mode
  x86-64, reboot: Allow reboot=bios and reboot-cpu override on x86-64
arch/x86/kernel/reboot.c