Merge branch 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel...
authorVishal Mahaveer <vishalm@ti.com>
Wed, 6 May 2015 21:48:23 +0000 (16:48 -0500)
committerVishal Mahaveer <vishalm@ti.com>
Wed, 6 May 2015 21:48:23 +0000 (16:48 -0500)
commite54f50ba98e638c0ccf5983f1cc6578f7d57e047
treee0f56a364157deb1558cd72981001c954b619e19
parent2e2b9f3234818f293028a4e4928cb2895dcf51ed
parent4404e719e231bd5e2b7fa297c7cf965c100b2f3f
Merge branch 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel into p-ti-linux-3.14.y-common

* 'ti-linux-3.14.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel: (218 commits)
  Linux 3.14.41
  nosave: consolidate __nosave_{begin,end} in <asm/sections.h>
  fs: take i_mutex during prepare_binprm for set[ug]id executables
  driver core: bus: Goto appropriate labels on failure in bus_add_device
  memstick: mspro_block: add missing curly braces
  C6x: time: Ensure consistency in __init
  crypto: omap-aes - Fix support for unequal lengths
  wl18xx: show rx_frames_per_rates as an array as it really is
  lib: memzero_explicit: use barrier instead of OPTIMIZER_HIDE_VAR
  e1000: add dummy allocator to fix race condition between mtu change and netpoll
  ksoftirqd: Enable IRQs and call cond_resched() before poking RCU
  RCU pathwalk breakage when running into a symlink overmounting something
  drm/i915: cope with large i2c transfers
  drm/radeon: fix doublescan modes (v2)
  i2c: core: Export bus recovery functions
  IB/mlx4: Fix WQE LSO segment calculation
  IB/core: don't disallow registering region starting at 0x0
  IB/core: disallow registering 0-sized memory region
  stk1160: Make sure current buffer is released
  mvsas: fix panic on expander attached SATA devices
  ...

Change-Id: I0155e17495c9013dfcc57ca6d6401b3b648c1efe
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
arch/arm/boot/dts/dra7-evm.dts
arch/arm/boot/dts/dra7.dtsi
arch/arm/boot/dts/dra72-evm.dts
ti_config_fragments/connectivity.cfg