Merge branch 'mailbox-linux-3.8.y' into ti-linux-3.8.y a
authorDan Murphy <dmurphy@ti.com>
Thu, 7 Mar 2013 17:25:25 +0000 (11:25 -0600)
committerDan Murphy <dmurphy@ti.com>
Thu, 7 Mar 2013 17:25:25 +0000 (11:25 -0600)
commite69f39916783a559c499e264359edea315ef44fd
treede46060f370a2572e620b9b0423bcd5bd84b13a6
parented5a1b1ccfa751777c0017142f41398814373327
parenta1cc2e5ab771518337e444051e5634ee1c81743e
Merge branch 'mailbox-linux-3.8.y' into ti-linux-3.8.y

TI-Feature: mailbox_ipc_base
TI-Tree: git://gitorious.ti.com/rpmsg/mailbox
TI-Branch: mailbox-linux-3.8.y

* mailbox-linux-3.8.y:
  mailbox/omap: add an API for emptying the Tx FIFO
  ARM: OMAP2+: AM33XX: add support for mailbox used for WKUP_M3
  mailbox: call request_irq after mbox queues are allocated
  mailbox: check for NULL nb in mailbox_put
  mailbox/omap: check iomem resource before dereferencing it
  mailbox: create dbx500 mailbox driver
  mailbox: add no_irq send message
  mailbox: add IRQF_NO_SUSPEND flag
  mailbox: add shared memory mailbox type
  mailbox: change protection mechanisms
  mailbox: create opened message type
  mailbox: rename omap_mbox in mailbox
  mailbox: split internal header from API header
  mailbox: OMAP: introduce mailbox framework
  ARM: OMAP2+: mbox: remove dependencies with soc.h

Conflicts:
arch/arm/mach-omap2/devices.c

Signed-off-by: Dan Murphy <dmurphy@ti.com>
arch/arm/mach-omap2/Makefile
arch/arm/mach-omap2/devices.c
arch/arm/mach-omap2/omap_hwmod_33xx_data.c
arch/arm/mach-omap2/omap_hwmod_3xxx_data.c
arch/arm/mach-omap2/omap_hwmod_44xx_data.c
arch/arm/plat-omap/Kconfig