]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge tag 'v3.14.49' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux...
authorTexas Instruments Auto Merger <lcpd_integration@list.ti.com>
Mon, 3 Aug 2015 18:44:36 +0000 (13:44 -0500)
committerTexas Instruments Auto Merger <lcpd_integration@list.ti.com>
Mon, 3 Aug 2015 18:44:36 +0000 (13:44 -0500)
commite9cd4cc81906de385f1b04708860bb3142ea601a
tree7833fbd69e6c0056fc8dfb08cbfbe2455f2e4aea
parent847342b35913473684d8618364ee3551e47ead46
parent6c180de4a3687a2caec109f84bed0b40d9ced28e
Merge tag 'v3.14.49' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-3.14.y

This is the 3.14.49 stable release

* tag 'v3.14.49' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (126 commits)
  Linux 3.14.49
  MIPS: KVM: Do not sign extend on unsigned MMIO load
  qla2xxx: Mark port lost when we receive an RSCN for it.
  Fix firmware loader uevent buffer NULL pointer dereference
  hpfs: hpfs_error: Remove static buffer, use vsprintf extension %pV instead
  arm64: Don't report clear pmds and puds as huge
  agp/intel: Fix typo in needs_ilk_vtd_wa()
  rbd: use GFP_NOIO in rbd_obj_request_create()
  9p: don't leave a half-initialized inode sitting around
  9p: forgetting to cancel request on interrupted zero-copy RPC
  SUNRPC: Fix a memory leak in the backchannel code
  nfs: increase size of EXCHANGE_ID name string buffer
  fixing infinite OPEN loop in 4.0 stateid recovery
  NFS: Fix size of NFSACL SETACL operations
  watchdog: omap: assert the counter being stopped before reprogramming
  of: return NUMA_NO_NODE from fallback of_node_to_nid()
  block: Do a full clone when splitting discard bios
  USB: usbfs: allow URBs to be reaped after disconnection
  dell-laptop: Fix allocating & freeing SMI buffer page
  ideapad: fix software rfkill setting
  ...

Signed-off-by: Texas Instruments Auto Merger <lcpd_integration@list.ti.com>
arch/arm64/mm/init.c
drivers/mtd/nand/nand_base.c
drivers/net/wireless/ath/ath9k/main.c
drivers/of/base.c
drivers/regulator/core.c
drivers/usb/dwc3/ep0.c
drivers/usb/dwc3/gadget.c
drivers/usb/host/xhci-mem.c
drivers/usb/musb/musb_virthub.c