]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'v3.8-samsung-fixes-audio' of git://git.kernel.org/pub/scm/linux/kernel...
authorOlof Johansson <olof@lixom.net>
Thu, 20 Dec 2012 16:06:30 +0000 (08:06 -0800)
committerOlof Johansson <olof@lixom.net>
Thu, 20 Dec 2012 17:42:47 +0000 (09:42 -0800)
commitf438a830fa21b14efe973500f482e39f793456fa
tree52911fdf97f816f0b841338bae4a67f6a5e6bd8a
parentf2420ec2d002d5183e61bdf9d8830f0e1c2a4af3
parentfb0a20594787f8a1f10389eec46a2cd51fa6a533
Merge branch 'v3.8-samsung-fixes-audio' of git://git.kernel.org/pub/scm/linux/kernel/git/kgene/linux-samsung into fixes

From Kukjin Kim:

This is for fix the following build error in dev-audio.c on current Samsung
platforms :-(

arch/arm/mach-exynos/dev-audio.c:58:4: error: unknown field 'src_clk'
specified in initializer
arch/arm/mach-exynos/dev-audio.c:58:4: warning: initialization makes integer
from pointer without a cast [enabled by default]
arch/arm/mach-exynos/dev-audio.c:58:4: warning: (near initialization for
'i2sv5_pdata.type.i2s.idma_addr') [enabled by default]
arch/arm/mach-exynos/dev-audio.c:91:4: error: unknown field 'src_clk'
specified in initializer
arch/arm/mach-exynos/dev-audio.c:91:4: warning: initialization makes integer
from pointer without a cast [enabled by default]
arch/arm/mach-exynos/dev-audio.c:91:4: warning: (near initialization for
'i2sv3_pdata.type.i2s.idma_addr') [enabled by default]

* 'v3.8-samsung-fixes-audio' of git://git.kernel.org/pub/scm/linux/kernel/git/kgene/linux-samsung:
  ARM: EXYNOS: Avoid passing the clks through platform data
  ARM: S5PV210: Avoid passing the clks through platform data
  ARM: S5P64X0: Add I2S clkdev support
  ARM: S5PC100: Add I2S clkdev support
  ARM: S3C64XX: Add I2S clkdev support

Signed-off-by: Olof Johansson <olof@lixom.net>