]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commit
Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable...
authorDan Murphy <dmurphy@ti.com>
Thu, 28 Mar 2013 19:56:01 +0000 (14:56 -0500)
committerDan Murphy <dmurphy@ti.com>
Thu, 28 Mar 2013 19:56:01 +0000 (14:56 -0500)
commitf6ce51c2d6e5489262beb6f42cc39ac19e49bc9e
treeb499dd5001cf4f1657f949d06546e1ceb881f090
parenta0a13c3cf6ff2ca9bf1b1c9163ba04c3c71811bd
parentaa4cfdeb17e3559fe1e80175c7338e065553dce5
Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-3.8.y

* 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (99 commits)
  Linux 3.8.5
  rt2x00: error in configurations with mesh support disabled
  ARM: DMA-mapping: add missing GFP_DMA flag for atomic buffer allocation
  usb: musb: da8xx: Fix build breakage due to typo
  USB: io_ti: fix get_icount for two port adapters
  USB: garmin_gps: fix memory leak on disconnect
  udf: Fix bitmap overflow on large filesystems with small block size
  ACPI: Rework acpi_get_child() to be more efficient
  efivars: Fix check for CONFIG_EFI_VARS_PSTORE_DEFAULT_DISABLE
  efivars: Add module parameter to disable use as a pstore backend
  efivars: Allow disabling use as a pstore backend
  USB: serial: fix interface refcounting
  usb: gadget: ffs: fix enable multiple instances
  USB: EHCI: fix regression in QH unlinking
  USB: EHCI: fix regression during bus resume
  USB: cdc-acm: fix device unregistration
  USB: xhci: correctly enable interrupts
  USB: xhci - fix bit definitions for IMAN register
  x86-64: Fix the failure case in copy_user_handle_tail()
  clockevents: Don't allow dummy broadcast timers
  ...

Signed-off-by: Dan Murphy <dmurphy@ti.com>
drivers/net/wireless/mwifiex/join.c
drivers/net/wireless/rt2x00/rt2x00dev.c
drivers/usb/host/ehci-hcd.c
net/ipv4/tcp.c