summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 79b8cdc)
raw | patch | inline | side by side (parent: 79b8cdc)
author | Praneeth Bajjuri <praneeth@ti.com> | |
Tue, 16 Apr 2013 23:10:03 +0000 (18:10 -0500) | ||
committer | Praneeth Bajjuri <praneeth@ti.com> | |
Tue, 16 Apr 2013 23:17:26 +0000 (18:17 -0500) |
part-1:
Sync omap2plus_defconfig:
This picks up the below patches to android_omap_defconfig
1)
commit b09f88c2d2c6aa6847e5c9d6efe0a700a08f9f85
Revert "ARM: OMAP4+: omap2plus_defconfig: Enable audio via TWL6040 as module"
2)
commit 1ccfc404ff4d00c1ac82674d29589d626dedfbd1
arm: configs: disable unused sata configs
3)
e04bc502311d83435d164149318bb651bb766ebc
ARM: omap2plus_defconfig: Enable USB Video class drivers
4)
commit 4404b635bd7b41815647a7225734ac1408bd391f
ARM: OMAP2+: omap2plus_defconfig: Enable RTC support
5)
commit 3dec7e931e13a3ce5b95b4bb135e75d53706c38e
ARM: OMAP2+: Enable cpufreq-cpu0 Config options for cpufreq
6)
commit 16697b9e2cddf4750574f14d72178ed86d579642
ARM: OMAP2+: Enable DSS and OMAPDRM
--
part-2:
This patch also updates android_omap_defconfig cleanly
according to "make savedefconfig"
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
Sync omap2plus_defconfig:
This picks up the below patches to android_omap_defconfig
1)
commit b09f88c2d2c6aa6847e5c9d6efe0a700a08f9f85
Revert "ARM: OMAP4+: omap2plus_defconfig: Enable audio via TWL6040 as module"
2)
commit 1ccfc404ff4d00c1ac82674d29589d626dedfbd1
arm: configs: disable unused sata configs
3)
e04bc502311d83435d164149318bb651bb766ebc
ARM: omap2plus_defconfig: Enable USB Video class drivers
4)
commit 4404b635bd7b41815647a7225734ac1408bd391f
ARM: OMAP2+: omap2plus_defconfig: Enable RTC support
5)
commit 3dec7e931e13a3ce5b95b4bb135e75d53706c38e
ARM: OMAP2+: Enable cpufreq-cpu0 Config options for cpufreq
6)
commit 16697b9e2cddf4750574f14d72178ed86d579642
ARM: OMAP2+: Enable DSS and OMAPDRM
--
part-2:
This patch also updates android_omap_defconfig cleanly
according to "make savedefconfig"
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
arch/arm/configs/android_omap_defconfig | patch | blob | history |
index 7abbe8a54ab09847f9ec3bceb962aa9c95a38750..0cf8ea2a0d86948a5d6c749dce0649301c0ba4bc 100644 (file)
CONFIG_ZBOOT_ROM_BSS=0x0
CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200 androidboot.console=ttyO2"
CONFIG_KEXEC=y
+CONFIG_CPU_FREQ=y
+CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
+CONFIG_CPU_FREQ_GOV_USERSPACE=y
+CONFIG_GENERIC_CPUFREQ_CPU0=y
+# CONFIG_ARM_OMAP2PLUS_CPUFREQ is not set
CONFIG_FPE_NWFPE=y
CONFIG_BINFMT_MISC=y
CONFIG_PM_DEBUG=y
CONFIG_SCSI_MULTI_LUN=y
CONFIG_SCSI_SCAN_ASYNC=y
CONFIG_ATA=y
+# CONFIG_SATA_PMP is not set
CONFIG_SATA_AHCI_PLATFORM=m
+# CONFIG_ATA_SFF is not set
CONFIG_MD=y
CONFIG_NETDEVICES=y
CONFIG_KS8851=y
CONFIG_SPI=y
CONFIG_SPI_OMAP24XX=y
CONFIG_DEBUG_PINCTRL=y
-CONFIG_PINCTRL_SINGLE=y
CONFIG_DEBUG_GPIO=y
CONFIG_GPIO_SYSFS=y
CONFIG_GPIO_TWL4030=y
CONFIG_MFD_PALMAS_GPADC=y
CONFIG_MFD_PALMAS_PWM=y
CONFIG_MFD_PALMAS_RESOURCE=y
-CONFIG_REGULATOR_PALMAS=y
CONFIG_REGULATOR_TPS65023=y
CONFIG_REGULATOR_TPS6507X=y
CONFIG_REGULATOR_TPS65217=y
CONFIG_REGULATOR_TPS65910=y
CONFIG_REGULATOR_TWL4030=y
-CONFIG_FB=y
+CONFIG_MEDIA_SUPPORT=m
+CONFIG_MEDIA_CAMERA_SUPPORT=y
+CONFIG_MEDIA_USB_SUPPORT=y
+CONFIG_USB_VIDEO_CLASS=m
+CONFIG_DRM=y
CONFIG_FIRMWARE_EDID=y
CONFIG_FB_MODE_HELPERS=y
CONFIG_FB_TILEBLITTING=y
-CONFIG_OMAP2_DSS=m
+CONFIG_OMAP2_DSS=y
CONFIG_OMAP2_DSS_RFBI=y
CONFIG_OMAP2_DSS_SDI=y
CONFIG_OMAP2_DSS_DSI=y
-CONFIG_FB_OMAP2=m
CONFIG_PANEL_GENERIC_DPI=m
CONFIG_PANEL_SHARP_LS037V7DW01=m
CONFIG_PANEL_NEC_NL8048HL11_01B=m
CONFIG_RTC_DRV_TWL92330=y
CONFIG_RTC_DRV_TWL4030=y
CONFIG_RTC_DRV_PALMAS=y
+CONFIG_RTC_DRV_OMAP=y
CONFIG_DMADEVICES=y
CONFIG_TI_EDMA=y
CONFIG_DMA_OMAP=y
CONFIG_STAGING=y
+CONFIG_DRM_OMAP=y
+CONFIG_DRM_OMAP_NUM_CRTCS=3
CONFIG_ANDROID=y
CONFIG_ANDROID_BINDER_IPC=y
CONFIG_ASHMEM=y