author | Linus Torvalds <torvalds@linux-foundation.org> | |
Sat, 22 Dec 2012 00:39:08 +0000 (16:39 -0800) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Sat, 22 Dec 2012 00:39:08 +0000 (16:39 -0800) |
Pull asm-generic cleanup from Arnd Bergmann:
"These are a few cleanups for asm-generic:
- a set of patches from Lars-Peter Clausen to generalize asm/mmu.h
and use it in the architectures that don't need any special
handling.
- A patch from Will Deacon to remove the {read,write}s{b,w,l} as
discussed during the arm64 review
- A patch from James Hogan that helps with the meta architecture
series."
* tag 'asm-generic' of git://git.kernel.org/pub/scm/linux/kernel/git/arnd/asm-generic:
xtensa: Use generic asm/mmu.h for nommu
h8300: Use generic asm/mmu.h
c6x: Use generic asm/mmu.h
asm-generic/mmu.h: Add support for FDPIC
asm-generic/mmu.h: Remove unused vmlist field from mm_context_t
asm-generic: io: remove {read,write} string functions
asm-generic/io.h: remove asm/cacheflush.h include
"These are a few cleanups for asm-generic:
- a set of patches from Lars-Peter Clausen to generalize asm/mmu.h
and use it in the architectures that don't need any special
handling.
- A patch from Will Deacon to remove the {read,write}s{b,w,l} as
discussed during the arm64 review
- A patch from James Hogan that helps with the meta architecture
series."
* tag 'asm-generic' of git://git.kernel.org/pub/scm/linux/kernel/git/arnd/asm-generic:
xtensa: Use generic asm/mmu.h for nommu
h8300: Use generic asm/mmu.h
c6x: Use generic asm/mmu.h
asm-generic/mmu.h: Add support for FDPIC
asm-generic/mmu.h: Remove unused vmlist field from mm_context_t
asm-generic: io: remove {read,write} string functions
asm-generic/io.h: remove asm/cacheflush.h include
1 | 2 | |||
---|---|---|---|---|
arch/c6x/include/asm/Kbuild | patch | | diff1 | | diff2 | | blob | history |
arch/h8300/include/asm/Kbuild | patch | | diff1 | | diff2 | | blob | history |
include/asm-generic/io.h | patch | | diff1 | | diff2 | | blob | history |
diff --cc arch/c6x/include/asm/Kbuild
Simple merge
diff --cc arch/h8300/include/asm/Kbuild
index bebdc36ebb0a85551c19a07f7caacb0155eecb0e,173de77e5933393284b477d629aea719f368c297..995eb47e01bb5c17866f10e8e24aecf4aedacd9c
generic-y += clkdev.h
generic-y += exec.h
+ generic-y += mmu.h
generic-y += module.h
+generic-y += trace_clock.h
diff --cc include/asm-generic/io.h
Simple merge