]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
PM / OPP: switch exported symbols to GPL variant
authorNishanth Menon <nm@ti.com>
Mon, 28 Jan 2013 18:26:15 +0000 (18:26 +0000)
committerPraneeth Bajjuri <praneeth@ti.com>
Wed, 17 Jul 2013 19:11:20 +0000 (14:11 -0500)
We are GPLV2 library, so be clear in the symbols exported as well.

Signed-off-by: Nishanth Menon <nm@ti.com>
Acked-by: Shawn Guo <shawn.guo@linaro.org>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
drivers/base/power/opp.c

index 50b2831e027d633d2b9d045c919a0dd70e76f64d..0dbe270b85f8f4b7816c13f6e63ff280fe08e3e8 100644 (file)
@@ -162,7 +162,7 @@ unsigned long opp_get_voltage(struct opp *opp)
 
        return v;
 }
-EXPORT_SYMBOL(opp_get_voltage);
+EXPORT_SYMBOL_GPL(opp_get_voltage);
 
 /**
  * opp_get_freq() - Gets the frequency corresponding to an available opp
@@ -192,7 +192,7 @@ unsigned long opp_get_freq(struct opp *opp)
 
        return f;
 }
-EXPORT_SYMBOL(opp_get_freq);
+EXPORT_SYMBOL_GPL(opp_get_freq);
 
 /**
  * opp_get_opp_count() - Get number of opps available in the opp list
@@ -225,7 +225,7 @@ int opp_get_opp_count(struct device *dev)
 
        return count;
 }
-EXPORT_SYMBOL(opp_get_opp_count);
+EXPORT_SYMBOL_GPL(opp_get_opp_count);
 
 /**
  * opp_find_freq_exact() - search for an exact frequency
@@ -276,7 +276,7 @@ struct opp *opp_find_freq_exact(struct device *dev, unsigned long freq,
 
        return opp;
 }
-EXPORT_SYMBOL(opp_find_freq_exact);
+EXPORT_SYMBOL_GPL(opp_find_freq_exact);
 
 /**
  * opp_find_freq_ceil() - Search for an rounded ceil freq
@@ -323,7 +323,7 @@ struct opp *opp_find_freq_ceil(struct device *dev, unsigned long *freq)
 
        return opp;
 }
-EXPORT_SYMBOL(opp_find_freq_ceil);
+EXPORT_SYMBOL_GPL(opp_find_freq_ceil);
 
 /**
  * opp_find_freq_floor() - Search for a rounded floor freq
@@ -374,7 +374,7 @@ struct opp *opp_find_freq_floor(struct device *dev, unsigned long *freq)
 
        return opp;
 }
-EXPORT_SYMBOL(opp_find_freq_floor);
+EXPORT_SYMBOL_GPL(opp_find_freq_floor);
 
 /**
  * opp_add()  - Add an OPP table from a table definitions
@@ -568,7 +568,7 @@ int opp_enable(struct device *dev, unsigned long freq)
 {
        return opp_set_availability(dev, freq, true);
 }
-EXPORT_SYMBOL(opp_enable);
+EXPORT_SYMBOL_GPL(opp_enable);
 
 /**
  * opp_disable() - Disable a specific OPP
@@ -590,7 +590,7 @@ int opp_disable(struct device *dev, unsigned long freq)
 {
        return opp_set_availability(dev, freq, false);
 }
-EXPORT_SYMBOL(opp_disable);
+EXPORT_SYMBOL_GPL(opp_disable);
 
 #ifdef CONFIG_CPU_FREQ
 /**