]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
tcp: Fix integer-overflows in TCP veno
authorChristoph Paasch <christoph.paasch@uclouvain.be>
Tue, 29 Jul 2014 10:07:27 +0000 (12:07 +0200)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Thu, 14 Aug 2014 01:38:23 +0000 (09:38 +0800)
[ Upstream commit 45a07695bc64b3ab5d6d2215f9677e5b8c05a7d0 ]

In veno we do a multiplication of the cwnd and the rtt. This
may overflow and thus their result is stored in a u64. However, we first
need to cast the cwnd so that actually 64-bit arithmetic is done.

A first attempt at fixing 76f1017757aa0 ([TCP]: TCP Veno congestion
control) was made by 159131149c2 (tcp: Overflow bug in Vegas), but it
failed to add the required cast in tcp_veno_cong_avoid().

Fixes: 76f1017757aa0 ([TCP]: TCP Veno congestion control)
Signed-off-by: Christoph Paasch <christoph.paasch@uclouvain.be>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
net/ipv4/tcp_veno.c

index 326475a94865c2fd0cbcf7bffe97c21d37159683..603ad498e18ad448b2c180689ecdbff5a3db87bb 100644 (file)
@@ -145,7 +145,7 @@ static void tcp_veno_cong_avoid(struct sock *sk, u32 ack, u32 acked,
 
                rtt = veno->minrtt;
 
-               target_cwnd = (tp->snd_cwnd * veno->basertt);
+               target_cwnd = (u64)tp->snd_cwnd * veno->basertt;
                target_cwnd <<= V_PARAM_SHIFT;
                do_div(target_cwnd, rtt);