summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 55330b8)
raw | patch | inline | side by side (parent: 55330b8)
author | Ard Biesheuvel <ard.biesheuvel@linaro.org> | |
Fri, 1 Jan 2016 12:39:22 +0000 (13:39 +0100) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Thu, 3 Mar 2016 23:06:51 +0000 (15:06 -0800) |
commit bcb7825a77f41c7dd91da6f7ac10b928156a322e upstream.
The normalization pass in the sorting routine of the relative exception
table serves two purposes:
- it ensures that the address fields of the exception table entries are
fully ordered, so that no ambiguities arise between entries with
identical instruction offsets (i.e., when two instructions that are
exactly 8 bytes apart each have an exception table entry associated with
them)
- it ensures that the offsets of both the instruction and the fixup fields
of each entry are relative to their final location after sorting.
Commit eb608fb366de ("s390/exceptions: switch to relative exception table
entries") ported the relative exception table format from x86, but modified
the sorting routine to only normalize the instruction offset field and not
the fixup offset field. The result is that the fixup offset of each entry
will be relative to the original location of the entry before sorting,
likely leading to crashes when those entries are dereferenced.
Fixes: eb608fb366de ("s390/exceptions: switch to relative exception table entries")
Signed-off-by: Ard Biesheuvel <ard.biesheuvel@linaro.org>
Signed-off-by: Heiko Carstens <heiko.carstens@de.ibm.com>
Signed-off-by: Martin Schwidefsky <schwidefsky@de.ibm.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
The normalization pass in the sorting routine of the relative exception
table serves two purposes:
- it ensures that the address fields of the exception table entries are
fully ordered, so that no ambiguities arise between entries with
identical instruction offsets (i.e., when two instructions that are
exactly 8 bytes apart each have an exception table entry associated with
them)
- it ensures that the offsets of both the instruction and the fixup fields
of each entry are relative to their final location after sorting.
Commit eb608fb366de ("s390/exceptions: switch to relative exception table
entries") ported the relative exception table format from x86, but modified
the sorting routine to only normalize the instruction offset field and not
the fixup offset field. The result is that the fixup offset of each entry
will be relative to the original location of the entry before sorting,
likely leading to crashes when those entries are dereferenced.
Fixes: eb608fb366de ("s390/exceptions: switch to relative exception table entries")
Signed-off-by: Ard Biesheuvel <ard.biesheuvel@linaro.org>
Signed-off-by: Heiko Carstens <heiko.carstens@de.ibm.com>
Signed-off-by: Martin Schwidefsky <schwidefsky@de.ibm.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
arch/s390/mm/extable.c | patch | blob | history |
diff --git a/arch/s390/mm/extable.c b/arch/s390/mm/extable.c
index 4d1ee88864e8a09da7b567896a4adc1d949605a4..18c8b819b0aa96fa6cabfad631a38e02fd59dbbf 100644 (file)
--- a/arch/s390/mm/extable.c
+++ b/arch/s390/mm/extable.c
int i;
/* Normalize entries to being relative to the start of the section */
- for (p = start, i = 0; p < finish; p++, i += 8)
+ for (p = start, i = 0; p < finish; p++, i += 8) {
p->insn += i;
+ p->fixup += i + 4;
+ }
sort(start, finish - start, sizeof(*start), cmp_ex, NULL);
/* Denormalize all entries */
- for (p = start, i = 0; p < finish; p++, i += 8)
+ for (p = start, i = 0; p < finish; p++, i += 8) {
p->insn -= i;
+ p->fixup -= i + 4;
+ }
}
#ifdef CONFIG_MODULES