author | Suman Anna <s-anna@ti.com> | |
Mon, 18 May 2015 01:59:23 +0000 (20:59 -0500) | ||
committer | Suman Anna <s-anna@ti.com> | |
Mon, 18 May 2015 02:02:40 +0000 (21:02 -0500) |
Pull in the updated mailbox feature branch into the remoteproc tree,
this includes the suspend/resume support in the OMAP mailbox driver.
* 'mailbox-linux-3.14.y' of git://git.ti.com/rpmsg/mailbox:
mailbox/omap: check for any unread messages during suspend
mailbox/omap: add support for suspend/resume
mailbox/omap: store mailbox interrupt type in omap_mbox_device
Signed-off-by: Suman Anna <s-anna@ti.com>
this includes the suspend/resume support in the OMAP mailbox driver.
* 'mailbox-linux-3.14.y' of git://git.ti.com/rpmsg/mailbox:
mailbox/omap: check for any unread messages during suspend
mailbox/omap: add support for suspend/resume
mailbox/omap: store mailbox interrupt type in omap_mbox_device
Signed-off-by: Suman Anna <s-anna@ti.com>
drivers/mailbox/omap-mailbox.c | patch | blob | history |
index 2a657e715ab55c2588d0f7e6876f3e86a3d89a8a..5a42824766a51e2e3aa9be558b5c282675caa04f 100644 (file)
struct device *dev;
struct mutex cfg_lock;
void __iomem *mbox_base;
+ u32 *irq_ctx;
u32 num_users;
u32 num_fifos;
+ u32 intr_type;
struct omap_mbox **mboxes;
struct mbox_controller controller;
struct list_head elem;
.shutdown = omap_mbox_chan_shutdown,
};
+#ifdef CONFIG_PM_SLEEP
+static int omap_mbox_suspend(struct device *dev)
+{
+ struct omap_mbox_device *mdev = dev_get_drvdata(dev);
+ u32 usr, fifo, reg;
+
+ if (pm_runtime_status_suspended(dev))
+ return 0;
+
+ for (fifo = 0; fifo < mdev->num_fifos; fifo++) {
+ if (mbox_read_reg(mdev, MAILBOX_MSGSTATUS(fifo))) {
+ dev_err(mdev->dev, "fifo %d has unexpected unread messages\n",
+ fifo);
+ return -EBUSY;
+ }
+ }
+
+ for (usr = 0; usr < mdev->num_users; usr++) {
+ reg = MAILBOX_IRQENABLE(mdev->intr_type, usr);
+ mdev->irq_ctx[usr] = mbox_read_reg(mdev, reg);
+ }
+
+ return 0;
+}
+
+static int omap_mbox_resume(struct device *dev)
+{
+ struct omap_mbox_device *mdev = dev_get_drvdata(dev);
+ u32 usr, reg;
+
+ if (pm_runtime_status_suspended(dev))
+ return 0;
+
+ for (usr = 0; usr < mdev->num_users; usr++) {
+ reg = MAILBOX_IRQENABLE(mdev->intr_type, usr);
+ mbox_write_reg(mdev, mdev->irq_ctx[usr], reg);
+ }
+
+ return 0;
+}
+#endif
+
+static const struct dev_pm_ops omap_mbox_pm_ops = {
+ SET_SYSTEM_SLEEP_PM_OPS(omap_mbox_suspend, omap_mbox_resume)
+};
+
static const struct of_device_id omap_mailbox_of_match[] = {
{
.compatible = "ti,omap2-mailbox",
if (IS_ERR(mdev->mbox_base))
return PTR_ERR(mdev->mbox_base);
+ mdev->irq_ctx = devm_kzalloc(&pdev->dev, num_users * sizeof(u32),
+ GFP_KERNEL);
+ if (!mdev->irq_ctx)
+ return -ENOMEM;
+
/* allocate one extra for marking end of list */
list = devm_kzalloc(&pdev->dev, (info_count + 1) * sizeof(*list),
GFP_KERNEL);
mdev->dev = &pdev->dev;
mdev->num_users = num_users;
mdev->num_fifos = num_fifos;
+ mdev->intr_type = intr_type;
mdev->mboxes = list;
/* OMAP does not have a Tx-Done IRQ, but rather a Tx-Ready IRQ */
.driver = {
.name = "omap-mailbox",
.owner = THIS_MODULE,
+ .pm = &omap_mbox_pm_ops,
.of_match_table = of_match_ptr(omap_mailbox_of_match),
},
};