author | Dan Murphy <dmurphy@ti.com> | |
Tue, 23 Apr 2013 15:11:43 +0000 (10:11 -0500) | ||
committer | Dan Murphy <dmurphy@ti.com> | |
Tue, 23 Apr 2013 15:11:43 +0000 (10:11 -0500) |
TI-Feature: platform_base
TI-Tree: git://gitorious.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree
TI-Branch: platform-base-3.8.y
* 'platform-base-3.8.y' of git://gitorious.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree:
Revert "ARM: OMAP5: Enable workaround for 798181"
ARM: dts: omap4-panda: move generic sections to panda-common
ARM: OMAP5: Source DPLL_ABE from sys_clk
ARM: OMAP5: Init DPLL_ABE CLKOUTX2_M2 to 196MHz
Conflicts:
arch/arm/boot/dts/omap4-panda.dts
Signed-off-by: Dan Murphy <dmurphy@ti.com>
TI-Tree: git://gitorious.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree
TI-Branch: platform-base-3.8.y
* 'platform-base-3.8.y' of git://gitorious.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree:
Revert "ARM: OMAP5: Enable workaround for 798181"
ARM: dts: omap4-panda: move generic sections to panda-common
ARM: OMAP5: Source DPLL_ABE from sys_clk
ARM: OMAP5: Init DPLL_ABE CLKOUTX2_M2 to 196MHz
Conflicts:
arch/arm/boot/dts/omap4-panda.dts
Signed-off-by: Dan Murphy <dmurphy@ti.com>
diff --cc arch/arm/boot/dts/omap4-panda-es.dts
Simple merge
diff --cc arch/arm/mach-omap2/Kconfig
index 2530169605d1d26b698cef9f9ed487057c6293ec,c3477e7de6b2e36140852592b7552be723e90643..3ceda910e4b98ac1c369fed8c79c4e0d043b428f
select CPU_V7
select HAVE_SMP
select COMMON_CLK
+ select USB_ARCH_HAS_EHCI if USB_SUPPORT
+ select USB_ARCH_HAS_XHCI if USB_SUPPORT
select ARCH_NEEDS_CPU_IDLE_COUPLED
- select ARM_ERRATA_798181
comment "OMAP Core Type"
depends on ARCH_OMAP2
diff --cc arch/arm/mach-omap2/cclock54xx_data.c
Simple merge