]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge tag 'stable/for-linus-3.8-rc0-bugfix-tag' of git://git.kernel.org/pub/scm/linux...
authorLinus Torvalds <torvalds@linux-foundation.org>
Tue, 18 Dec 2012 20:26:54 +0000 (12:26 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Tue, 18 Dec 2012 20:26:54 +0000 (12:26 -0800)
Pull Xen bugfixes from Konrad Rzeszutek Wilk:
 "Two fixes.  One of them is caused by the recent change introduced by
  the 'x86-bsp-hotplug-for-linus' tip tree that inhibited bootup (old
  function does not do what it used to do).  The other one is just a
  vanilla bug.

   - Fix to bootup regression introduced by 'x86-bsp-hotplug-for-linus'
     tip branch.
   - Fix to vcpu hotplug code."

* tag 'stable/for-linus-3.8-rc0-bugfix-tag' of git://git.kernel.org/pub/scm/linux/kernel/git/konrad/xen:
  xen/vcpu: Fix vcpu restore path.
  xen: Add EVTCHNOP_reset in Xen interface header files.
  xen/smp: Use smp_store_boot_cpu_info() to store cpu info for BSP during boot time.


Trivial merge