]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge tag 'mfd-for-linus-3.8-1' of git://git.kernel.org/pub/scm/linux/kernel/git...
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 28 Jan 2013 19:51:57 +0000 (11:51 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 28 Jan 2013 19:51:57 +0000 (11:51 -0800)
Pull MFD fixes from Samuel Ortiz:
 "This is the first pull request for MFD fixes for 3.8

  We have some build failure fixes (twl4030, vexpress, abx500 and
  tps65910), some actual runtime oops and lockup fixes (rtsx, da9052),
  and some more hypothetical NULL pointers dereferences fixes for
  pcf50633 and max776xx.

  Then we also have additional rtsx fixes for a correct switch output
  voltage and clock divider correctness for rtl8411 (rtsx driver), and
  irqdomain fix for db8550-prcmu, and some more cosmetic fixes for
  arizona and wm5102."

* tag 'mfd-for-linus-3.8-1' of git://git.kernel.org/pub/scm/linux/kernel/git/sameo/mfd-2.6:
  mfd: rtsx: Fix oops when rtsx_pci_sdmmc is not probed
  mfd: wm5102: Fix definition of WM5102_MAX_REGISTER
  mfd: twl4030: Don't warn about uninitialized return code
  mfd: da9052/53 lockup fix
  mfd: rtsx: Add clock divider hook
  mmc: rtsx: Call MFD hook to switch output voltage
  mfd: rtsx: Add output voltage switch hook
  mfd: Fix compile errors and warnings when !CONFIG_AB8500_BM
  mfd: vexpress: Export global functions to fix build error
  mfd: arizona: Check errors from regcache_sync()
  mfd: tc3589x: Use simple irqdomain
  mfd: pcf50633: Init pcf->dev before using it
  mfd: max77693: Init max77693->dev before using it
  mfd: max77686: Init max77686->dev before using it
  mfd: db8500-prcmu: Fix irqdomain usage
  mfd: tps65910: Select REGMAP_IRQ in Kconfig to fix build error
  mfd: arizona: Disable control interface reporting for WM5102 and WM5110


Trivial merge