author | Kishon Vijay Abraham I <kishon@ti.com> | |
Fri, 1 Mar 2013 14:28:13 +0000 (19:58 +0530) | ||
committer | Kishon Vijay Abraham I <kishon@ti.com> | |
Fri, 1 Mar 2013 14:28:13 +0000 (19:58 +0530) |
Conflicts:
arch/arm/boot/dts/omap5-evm.dts
arch/arm/boot/dts/omap5.dtsi
arch/arm/boot/dts/omap5-evm.dts
arch/arm/boot/dts/omap5.dtsi
diff --cc arch/arm/boot/dts/omap5-evm.dts
index 36952220ecb65c565d266c1b516f7a1c46a43ddf,0bf1caf2fc6d1a4e93f2538a2e9abefb32806084..d03e0077b251e6d1c94905c8ead388a3aa44c615
device-handle = <&samsung_K3PE0E000B>;
};
+&usbhshost {
+ port2-mode = "ehci-hsic";
+ port3-mode = "ehci-hsic";
+};
+
+&usbhsehci {
+ phys = <0 &hsusb2_phy &hsusb3_phy>;
+};
++
+ &i2c1 {
+ clock-frequency = <400000>;
+
+ palmas: palmas@48 {
+ reg = <0x48>;
+ /* SPI = 0, IRQ# = 7, 4 = active high level-sensitive */
+ interrupts = <0 7 4>; /* IRQ_SYS_1N cascaded to gic */
+ interrupt-parent = <&gic>;
+ };
+
+ };
+
+ /include/ "palmas.dtsi"
diff --cc arch/arm/boot/dts/omap5.dtsi
index 5d176fa17bd7b6099c79e160983d82f06a566387,150bff6a32d03636ce2c4a4ddf8e18d91ff9e2ca..ed6d4555df959aa07be43e25c20717d1d48aa0c1
hw-caps-temp-alert;
};
+ omap_control_usb: omap-control-usb@4a002300 {
+ compatible = "ti,omap-control-usb";
+ reg = <0x4a002300 0x4>,
+ <0x4a002370 0x4>;
+ reg-names = "control_dev_conf", "phy_power_usb";
+ ti,type = <2>;
+ };
+
+ omap_dwc3@4a020000 {
+ compatible = "ti,dwc3";
+ ti,hwmods = "usb_otg_ss";
+ reg = <0x4a020000 0x1ff>;
+ interrupts = <0 93 4>;
+ #address-cells = <1>;
+ #size-cells = <1>;
+ utmi-mode = <2>;
+ ranges;
+ dwc3@4a030000 {
+ compatible = "synopsys,dwc3";
+ reg = <0x4a030000 0xcfff>;
+ interrupts = <0 92 4>;
+ usb-phy = <&usb2_phy>, <&usb3_phy>;
+ tx-fifo-resize;
+ };
+ };
+
+ ocp2scp {
+ compatible = "ti,omap-ocp2scp";
+ #address-cells = <1>;
+ #size-cells = <1>;
+ ranges;
+ ti,hwmods = "ocp2scp1";
+ usb2_phy: usb2phy@4a084000 {
+ compatible = "ti,omap-usb2";
+ reg = <0x4a084000 0x7c>;
+ ctrl-module = <&omap_control_usb>;
+ };
+
+ usb3_phy: usb3phy@4a084400 {
+ compatible = "ti,omap-usb3";
+ reg = <0x4a084400 0x80>,
+ <0x4a084800 0x64>,
+ <0x4a084c00 0x40>;
+ reg-names = "phy_rx", "phy_tx", "pll_ctrl";
+ ctrl-module = <&omap_control_usb>;
+ };
+ };
+
+ usbhstll: usbhstll@4a062000 {
+ compatible = "ti,usbhs-tll";
+ reg = <0x4a062000 0x1000>;
+ interrupts = <0 78 0x4>;
+ ti,hwmods = "usb_tll_hs";
+ };
+
+ usbhshost: usbhshost@4a064000 {
+ compatible = "ti,usbhs-host";
+ reg = <0x4a064000 0x800>;
+ ti,hwmods = "usb_host_hs";
+ #address-cells = <1>;
+ #size-cells = <1>;
+ ranges;
+
+ usbhsohci: ohci@4a064800 {
+ compatible = "ti,ohci-omap3", "usb-ohci";
+ reg = <0x4a064800 0x400>;
+ interrupt-parent = <&gic>;
+ interrupts = <0 76 0x4>;
+ };
+
+ usbhsehci: ehci@4a064c00 {
+ compatible = "ti,ehci-omap", "usb-ehci";
+ reg = <0x4a064c00 0x400>;
+ interrupt-parent = <&gic>;
+ interrupts = <0 77 0x4>;
+ };
+ };
++
+ wdt2: wdt@4ae14000 {
+ compatible = "ti,omap5-wdt", "ti,omap3-wdt";
+ reg = <0x4ae14000 0x80>;
+ interrupts = <0 80 0x4>;
+ ti,hwmods = "wd_timer2";
+ };
};
};
diff --cc arch/arm/configs/omap2plus_defconfig
Simple merge