]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'drm-next' of git://people.freedesktop.org/~airlied/linux
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 17 Dec 2012 16:26:17 +0000 (08:26 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 17 Dec 2012 16:26:17 +0000 (08:26 -0800)
Pull DRM updates from Dave Airlie:
 "This is the one and only next pull for 3.8, we had a regression we
  found last week, so I was waiting for that to resolve itself, and I
  ended up with some Intel fixes on top as well.

  Highlights:
   - new driver: nvidia tegra 20/30/hdmi support
   - radeon: add support for previously unused DMA engines, more HDMI
     regs, eviction speeds ups and fixes
   - i915: HSW support enable, agp removal on GEN6, seqno wrapping
   - exynos: IPP subsystem support (image post proc), HDMI
   - nouveau: display class reworking, nv20->40 z compression
   - ttm: start of locking fixes, rcu usage for lookups,
   - core: documentation updates, docbook integration, monotonic clock
     usage, move from connector to object properties"

* 'drm-next' of git://people.freedesktop.org/~airlied/linux: (590 commits)
  drm/exynos: add gsc ipp driver
  drm/exynos: add rotator ipp driver
  drm/exynos: add fimc ipp driver
  drm/exynos: add iommu support for ipp
  drm/exynos: add ipp subsystem
  drm/exynos: support device tree for fimd
  radeon: fix regression with eviction since evict caching changes
  drm/radeon: add more pedantic checks in the CP DMA checker
  drm/radeon: bump version for CS ioctl support for async DMA
  drm/radeon: enable the async DMA rings in the CS ioctl
  drm/radeon: add VM CS parser support for async DMA on cayman/TN/SI
  drm/radeon/kms: add evergreen/cayman CS parser for async DMA (v2)
  drm/radeon/kms: add 6xx/7xx CS parser for async DMA (v2)
  drm/radeon: fix htile buffer size computation for command stream checker
  drm/radeon: fix fence locking in the pageflip callback
  drm/radeon: make indirect register access concurrency-safe
  drm/radeon: add W|RREG32_IDX for MM_INDEX|DATA based mmio accesss
  drm/exynos: support extended screen coordinate of fimd
  drm/exynos: fix x, y coordinates for right bottom pixel
  drm/exynos: fix fb offset calculation for plane
  ...

1  2 
MAINTAINERS
arch/arm/mm/dma-mapping.c
drivers/gpu/drm/i915/i915_gem.c
drivers/gpu/drm/radeon/evergreen.c
drivers/gpu/drm/radeon/ni.c
drivers/gpu/drm/radeon/si.c

diff --cc MAINTAINERS
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge