]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
arm/dts: OMAP2: Add support for OMAP2420H4 Board
authorJon Hunter <jon-hunter@ti.com>
Mon, 2 Jul 2012 08:26:00 +0000 (01:26 -0700)
committerTony Lindgren <tony@atomide.com>
Mon, 2 Jul 2012 08:27:44 +0000 (01:27 -0700)
Simple DTS file for OMAP2420H4 board adding memory information to allow
device-tree testing on an OMAP2420. OMAP2420H4 board has 64MB of RAM.

Verified that kernel boots with DT using a simple RAMDISK file-system on
OMAP2420H4.

Signed-off-by: Jon Hunter <jon-hunter@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/boot/dts/omap2420-h4.dts [new file with mode: 0644]

diff --git a/arch/arm/boot/dts/omap2420-h4.dts b/arch/arm/boot/dts/omap2420-h4.dts
new file mode 100644 (file)
index 0000000..25b50b7
--- /dev/null
@@ -0,0 +1,20 @@
+/*
+ * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ */
+/dts-v1/;
+
+/include/ "omap2.dtsi"
+
+/ {
+       model = "TI OMAP2420 H4 board";
+       compatible = "ti,omap2420-h4", "ti,omap2420", "ti,omap2";
+
+       memory {
+               device_type = "memory";
+               reg = <0x80000000 0x84000000>; /* 64 MB */
+       };
+};