summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8feb8e8)
raw | patch | inline | side by side (parent: 8feb8e8)
author | Thomas Gleixner <tglx@linutronix.de> | |
Tue, 15 May 2012 15:26:16 +0000 (17:26 +0200) | ||
committer | Thomas Gleixner <tglx@linutronix.de> | |
Tue, 5 Jun 2012 15:32:30 +0000 (17:32 +0200) |
No users.
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Cc: Srivatsa S. Bhat <srivatsa.bhat@linux.vnet.ibm.com>
Cc: Rusty Russell <rusty@rustcorp.com.au>
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Cc: Srivatsa S. Bhat <srivatsa.bhat@linux.vnet.ibm.com>
Cc: Rusty Russell <rusty@rustcorp.com.au>
arch/m32r/include/asm/smp.h | patch | blob | history | |
arch/x86/include/asm/smp.h | patch | blob | history | |
include/linux/smp.h | patch | blob | history |
index cf7829a615513e1597d903c6398348d8e0d5ac1e..c689b828dfe2b0b218d6ec523c0233fddd086785 100644 (file)
return cpu;
}
-static __inline__ unsigned int num_booting_cpus(void)
-{
- return cpumask_weight(&cpu_callout_map);
-}
-
extern void smp_send_timer(void);
extern unsigned long send_IPI_mask_phys(const cpumask_t*, int, int);
index f48394513c377b3d540c6c0ec7da258645d3b06e..2ffa95dc2333bcc5a36efb898fd7ad12e95f5842 100644 (file)
void smp_store_cpu_info(int id);
#define cpu_physical_id(cpu) per_cpu(x86_cpu_to_apicid, cpu)
-/* We don't mark CPUs online until __cpu_up(), so we need another measure */
-static inline int num_booting_cpus(void)
-{
- return cpumask_weight(cpu_callout_mask);
-}
#else /* !CONFIG_SMP */
#define wbinvd_on_cpu(cpu) wbinvd()
static inline int wbinvd_on_all_cpus(void)
diff --git a/include/linux/smp.h b/include/linux/smp.h
index a34d4f15430d2d3067bb5639e0a21a3d3083e84b..dd6f06be3c9feb18ddc0a3752aaa43797c38fd08 100644 (file)
--- a/include/linux/smp.h
+++ b/include/linux/smp.h
} while (0)
static inline void smp_send_reschedule(int cpu) { }
-#define num_booting_cpus() 1
#define smp_prepare_boot_cpu() do {} while (0)
#define smp_call_function_many(mask, func, info, wait) \
(up_smp_call_function(func, info))