]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
ARM: Add initial android defconfig
authorPraneeth Bajjuri <praneeth@ti.com>
Mon, 25 Mar 2013 22:19:40 +0000 (17:19 -0500)
committerPraneeth Bajjuri <praneeth@ti.com>
Mon, 25 Mar 2013 22:19:40 +0000 (17:19 -0500)
This is the initial commit for android omap defconfig.

This initial commit is mirror of omap2plus_defconfig.

android_omap_defconfig is used to enable android drivers
on top of supported android platforms for this kernel
version.

Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
arch/arm/configs/android_omap_defconfig [new file with mode: 0644]

diff --git a/arch/arm/configs/android_omap_defconfig b/arch/arm/configs/android_omap_defconfig
new file mode 100644 (file)
index 0000000..348d10a
--- /dev/null
@@ -0,0 +1,271 @@
+CONFIG_EXPERIMENTAL=y
+CONFIG_SYSVIPC=y
+CONFIG_POSIX_MQUEUE=y
+CONFIG_NO_HZ=y
+CONFIG_HIGH_RES_TIMERS=y
+CONFIG_BSD_PROCESS_ACCT=y
+CONFIG_IKCONFIG=y
+CONFIG_IKCONFIG_PROC=y
+CONFIG_LOG_BUF_SHIFT=16
+CONFIG_BLK_DEV_INITRD=y
+CONFIG_EXPERT=y
+CONFIG_SLAB=y
+CONFIG_PROFILING=y
+CONFIG_OPROFILE=y
+CONFIG_KPROBES=y
+CONFIG_MODULES=y
+CONFIG_MODULE_FORCE_LOAD=y
+CONFIG_MODULE_UNLOAD=y
+CONFIG_MODULE_FORCE_UNLOAD=y
+CONFIG_MODVERSIONS=y
+CONFIG_MODULE_SRCVERSION_ALL=y
+# CONFIG_BLK_DEV_BSG is not set
+CONFIG_PARTITION_ADVANCED=y
+CONFIG_ARCH_OMAP=y
+CONFIG_OMAP_RESET_CLOCKS=y
+CONFIG_OMAP_MUX_DEBUG=y
+CONFIG_SOC_OMAP5=y
+CONFIG_ARM_THUMBEE=y
+CONFIG_ARM_ERRATA_411920=y
+CONFIG_SMP=y
+CONFIG_NR_CPUS=2
+CONFIG_ZBOOT_ROM_TEXT=0x0
+CONFIG_ZBOOT_ROM_BSS=0x0
+CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200"
+CONFIG_KEXEC=y
+CONFIG_FPE_NWFPE=y
+CONFIG_BINFMT_MISC=y
+CONFIG_PM_DEBUG=y
+CONFIG_NET=y
+CONFIG_PACKET=y
+CONFIG_UNIX=y
+CONFIG_XFRM_USER=y
+CONFIG_NET_KEY=y
+CONFIG_NET_KEY_MIGRATE=y
+CONFIG_INET=y
+CONFIG_IP_MULTICAST=y
+CONFIG_IP_PNP=y
+CONFIG_IP_PNP_DHCP=y
+CONFIG_IP_PNP_BOOTP=y
+CONFIG_IP_PNP_RARP=y
+# CONFIG_INET_LRO is not set
+# CONFIG_IPV6 is not set
+CONFIG_NETFILTER=y
+CONFIG_BT=m
+CONFIG_BT_HCIUART=m
+CONFIG_BT_HCIUART_H4=y
+CONFIG_BT_HCIUART_BCSP=y
+CONFIG_BT_HCIUART_LL=y
+CONFIG_BT_HCIBCM203X=m
+CONFIG_BT_HCIBPA10X=m
+CONFIG_CFG80211=m
+CONFIG_MAC80211=m
+CONFIG_MAC80211_RC_PID=y
+CONFIG_MAC80211_RC_DEFAULT_PID=y
+CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
+CONFIG_DEVTMPFS=y
+CONFIG_DEVTMPFS_MOUNT=y
+CONFIG_CONNECTOR=y
+CONFIG_MTD=y
+CONFIG_MTD_CMDLINE_PARTS=y
+CONFIG_MTD_CHAR=y
+CONFIG_MTD_BLOCK=y
+CONFIG_MTD_OOPS=y
+CONFIG_MTD_CFI=y
+CONFIG_MTD_CFI_INTELEXT=y
+CONFIG_MTD_M25P80=y
+CONFIG_MTD_NAND=y
+CONFIG_MTD_NAND_OMAP2=y
+CONFIG_MTD_ONENAND=y
+CONFIG_MTD_ONENAND_VERIFY_WRITE=y
+CONFIG_MTD_ONENAND_OMAP2=y
+CONFIG_MTD_UBI=y
+CONFIG_BLK_DEV_LOOP=y
+CONFIG_BLK_DEV_RAM=y
+CONFIG_BLK_DEV_RAM_SIZE=16384
+CONFIG_SCSI=y
+CONFIG_BLK_DEV_SD=y
+CONFIG_ATA=y
+CONFIG_SATA_AHCI_PLATFORM=m
+CONFIG_SCSI_MULTI_LUN=y
+CONFIG_SCSI_SCAN_ASYNC=y
+CONFIG_MD=y
+CONFIG_NETDEVICES=y
+CONFIG_KS8851=y
+CONFIG_KS8851_MLL=y
+CONFIG_SMC91X=y
+CONFIG_SMSC911X=y
+CONFIG_TI_CPSW=y
+CONFIG_SMSC_PHY=y
+CONFIG_USB_USBNET=y
+CONFIG_USB_NET_SMSC95XX=y
+CONFIG_USB_ALI_M5632=y
+CONFIG_USB_AN2720=y
+CONFIG_USB_EPSON2888=y
+CONFIG_USB_KC2190=y
+CONFIG_LIBERTAS=m
+CONFIG_LIBERTAS_USB=m
+CONFIG_LIBERTAS_SDIO=m
+CONFIG_LIBERTAS_DEBUG=y
+CONFIG_INPUT_JOYDEV=y
+CONFIG_INPUT_EVDEV=y
+CONFIG_KEYBOARD_GPIO=y
+CONFIG_KEYBOARD_TWL4030=y
+CONFIG_INPUT_TOUCHSCREEN=y
+CONFIG_TOUCHSCREEN_ADS7846=y
+CONFIG_INPUT_MISC=y
+CONFIG_INPUT_TWL4030_PWRBUTTON=y
+CONFIG_VT_HW_CONSOLE_BINDING=y
+# CONFIG_LEGACY_PTYS is not set
+CONFIG_SERIAL_8250_NR_UARTS=32
+CONFIG_SERIAL_8250_EXTENDED=y
+CONFIG_SERIAL_8250_MANY_PORTS=y
+CONFIG_SERIAL_8250_SHARE_IRQ=y
+CONFIG_SERIAL_8250_DETECT_IRQ=y
+CONFIG_SERIAL_8250_RSA=y
+CONFIG_HW_RANDOM=y
+CONFIG_I2C_CHARDEV=y
+CONFIG_SPI=y
+CONFIG_SPI_OMAP24XX=y
+CONFIG_DEBUG_PINCTRL=y
+CONFIG_PINCTRL_SINGLE=y
+CONFIG_DEBUG_GPIO=y
+CONFIG_GPIO_SYSFS=y
+CONFIG_GPIO_TWL4030=y
+CONFIG_W1=y
+CONFIG_POWER_SUPPLY=y
+CONFIG_WATCHDOG=y
+CONFIG_OMAP_WATCHDOG=y
+CONFIG_TWL4030_WATCHDOG=y
+CONFIG_PALMAS_WATCHDOG=y
+CONFIG_MFD_TPS65217=y
+CONFIG_REGULATOR_TWL4030=y
+CONFIG_MFD_PALMAS=y
+CONFIG_MFD_PALMAS_GPADC=y
+CONFIG_MFD_PALMAS_PWM=y
+CONFIG_MFD_PALMAS_RESOURCE=y
+CONFIG_REGULATOR_PALMAS=y
+CONFIG_MFD_TPS65910=y
+CONFIG_REGULATOR_TPS65023=y
+CONFIG_REGULATOR_TPS6507X=y
+CONFIG_REGULATOR_TPS65217=y
+CONFIG_REGULATOR_TPS65910=y
+CONFIG_FB=y
+CONFIG_FIRMWARE_EDID=y
+CONFIG_FB_MODE_HELPERS=y
+CONFIG_FB_TILEBLITTING=y
+CONFIG_OMAP2_DSS=m
+CONFIG_OMAP2_DSS_RFBI=y
+CONFIG_OMAP2_DSS_SDI=y
+CONFIG_OMAP2_DSS_DSI=y
+CONFIG_FB_OMAP2=m
+CONFIG_PANEL_GENERIC_DPI=m
+CONFIG_PANEL_SHARP_LS037V7DW01=m
+CONFIG_PANEL_NEC_NL8048HL11_01B=m
+CONFIG_PANEL_TAAL=m
+CONFIG_PANEL_TPO_TD043MTEA1=m
+CONFIG_PANEL_ACX565AKM=m
+CONFIG_BACKLIGHT_LCD_SUPPORT=y
+CONFIG_LCD_CLASS_DEVICE=y
+CONFIG_LCD_PLATFORM=y
+CONFIG_FRAMEBUFFER_CONSOLE=y
+CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
+CONFIG_FONTS=y
+CONFIG_FONT_8x8=y
+CONFIG_FONT_8x16=y
+CONFIG_LOGO=y
+CONFIG_SOUND=m
+CONFIG_SND=m
+CONFIG_SND_MIXER_OSS=m
+CONFIG_SND_PCM_OSS=m
+CONFIG_SND_VERBOSE_PRINTK=y
+CONFIG_SND_DEBUG=y
+CONFIG_SND_USB_AUDIO=m
+CONFIG_SND_SOC=m
+CONFIG_SND_OMAP_SOC=m
+CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m
+CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m
+CONFIG_USB=y
+CONFIG_USB_DEBUG=y
+CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
+CONFIG_USB_SUSPEND=y
+CONFIG_USB_EHCI_HCD=y
+CONFIG_USB_DWC3=m
+CONFIG_USB_DWC3_DEBUG=y
+CONFIG_USB_DWC3_VERBOSE=y
+CONFIG_USB_MUSB_HDRC=m
+CONFIG_USB_MUSB_OMAP2PLUS=m
+CONFIG_USB_MUSB_AM35X=m
+CONFIG_USB_MUSB_DSPS=m
+CONFIG_MUSB_PIO_ONLY=y
+CONFIG_USB_MON=y
+CONFIG_USB_WDM=y
+CONFIG_USB_STORAGE=y
+CONFIG_USB_TEST=y
+CONFIG_USB_GADGET=y
+CONFIG_USB_GADGET_DEBUG=y
+CONFIG_USB_GADGET_DEBUG_FILES=y
+CONFIG_USB_GADGET_DEBUG_FS=y
+CONFIG_USB_ZERO=m
+CONFIG_USB_MASS_STORAGE=m
+CONFIG_USB_G_MULTI=m
+CONFIG_USB_G_MULTI_CDC=y
+CONFIG_USB_ETH=m
+CONFIG_USB_ETH_EEM=y
+CONFIG_OMAP_USB2=m
+CONFIG_OMAP_USB3=m
+CONFIG_OMAP_CONTROL_USB=y
+CONFIG_TWL4030_USB=m
+CONFIG_TWL6030_USB=m
+CONFIG_NOP_USB_XCEIV=y
+CONFIG_PALMAS_USB=m
+CONFIG_MMC=y
+CONFIG_MMC_UNSAFE_RESUME=y
+CONFIG_SDIO_UART=y
+CONFIG_MMC_OMAP=y
+CONFIG_MMC_OMAP_HS=y
+CONFIG_RTC_CLASS=y
+CONFIG_RTC_DRV_TWL92330=y
+CONFIG_RTC_DRV_TWL4030=y
+CONFIG_RTC_DRV_PALMAS=y
+CONFIG_DMADEVICES=y
+CONFIG_TI_EDMA=y
+CONFIG_DMA_OMAP=y
+CONFIG_EXT2_FS=y
+CONFIG_EXT3_FS=y
+# CONFIG_EXT3_FS_XATTR is not set
+CONFIG_EXT4_FS=y
+CONFIG_QUOTA=y
+CONFIG_QFMT_V2=y
+CONFIG_MSDOS_FS=y
+CONFIG_VFAT_FS=y
+CONFIG_TMPFS=y
+CONFIG_JFFS2_FS=y
+CONFIG_JFFS2_SUMMARY=y
+CONFIG_JFFS2_FS_XATTR=y
+CONFIG_JFFS2_COMPRESSION_OPTIONS=y
+CONFIG_JFFS2_LZO=y
+CONFIG_JFFS2_RUBIN=y
+CONFIG_UBIFS_FS=y
+CONFIG_CRAMFS=y
+CONFIG_NFS_FS=y
+CONFIG_NFS_V3_ACL=y
+CONFIG_NFS_V4=y
+CONFIG_ROOT_NFS=y
+CONFIG_NLS_CODEPAGE_437=y
+CONFIG_NLS_ISO8859_1=y
+CONFIG_PRINTK_TIME=y
+CONFIG_MAGIC_SYSRQ=y
+CONFIG_SCHEDSTATS=y
+CONFIG_TIMER_STATS=y
+CONFIG_PROVE_LOCKING=y
+# CONFIG_DEBUG_BUGVERBOSE is not set
+CONFIG_DEBUG_INFO=y
+CONFIG_SECURITY=y
+CONFIG_CRYPTO_MICHAEL_MIC=y
+# CONFIG_CRYPTO_ANSI_CPRNG is not set
+CONFIG_CRC_CCITT=y
+CONFIG_CRC_T10DIF=y
+CONFIG_CRC_ITU_T=y
+CONFIG_CRC7=y
+CONFIG_LIBCRC32C=y