summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 5001f5a)
raw | patch | inline | side by side (parent: 5001f5a)
author | Devaraj Rangasamy <dev@ti.com> | |
Mon, 15 Apr 2013 18:08:43 +0000 (13:08 -0500) | ||
committer | Praneeth Bajjuri <praneeth@ti.com> | |
Fri, 12 Jul 2013 21:42:32 +0000 (16:42 -0500) |
It has been identified that L3_1 CD is idling and not responding to the traffic
initiated by DSS. The Workaround suggested by Hardware team is to keep the
L3_1 CD in NO_SLEEP mode, when DSS is active. Once DSS module is switched to
idle mode, put L3_1 CD to HW_AUTO.
OMAP4,5 ERRATUM i740: Mstandby and disconnect protocol issue
Signed-off-by: Arthur Philpott <arthur.philpott@ti.com>
Change-Id: Ia0499ad3ff0cabbc3ae25300407f1d7c6b9fa921
Signed-off-by: Arthur Philpott <arthur.philpott@ti.com>
Signed-off-by: Dandawate Saket <dsaket@ti.com>
initiated by DSS. The Workaround suggested by Hardware team is to keep the
L3_1 CD in NO_SLEEP mode, when DSS is active. Once DSS module is switched to
idle mode, put L3_1 CD to HW_AUTO.
OMAP4,5 ERRATUM i740: Mstandby and disconnect protocol issue
Signed-off-by: Arthur Philpott <arthur.philpott@ti.com>
Change-Id: Ia0499ad3ff0cabbc3ae25300407f1d7c6b9fa921
Signed-off-by: Arthur Philpott <arthur.philpott@ti.com>
Signed-off-by: Dandawate Saket <dsaket@ti.com>
arch/arm/plat-omap/include/plat/cpu.h | patch | blob | history | |
arch/arm/plat-omap/include/plat/multi.h | [new file with mode: 0644] | patch | blob |
drivers/video/omap2/dss/Makefile | patch | blob | history | |
drivers/video/omap2/dss/dispc.c | patch | blob | history |
index c9a66bf36c9a4506f190186666dee325c1dbf3c3..cd8310af031df77bedc4afedaa31c1c894f9ee34 100644 (file)
/*
+ * arch/arm/plat-omap/include/mach/cpu.h
+ *
* OMAP cpu type detection
*
* Copyright (C) 2004, 2008 Nokia Corporation
#ifndef __ASM_ARCH_OMAP_CPU_H
#define __ASM_ARCH_OMAP_CPU_H
-#ifdef CONFIG_ARCH_OMAP1
-#include <mach/soc.h>
+#include <linux/bitops.h>
+#include <plat/multi.h>
+
+/*
+ * Omap device type i.e. EMU/HS/TST/GP/BAD
+ */
+#define OMAP2_DEVICE_TYPE_TEST 0
+#define OMAP2_DEVICE_TYPE_EMU 1
+#define OMAP2_DEVICE_TYPE_SEC 2
+#define OMAP2_DEVICE_TYPE_GP 3
+#define OMAP2_DEVICE_TYPE_BAD 4
+
+int omap_type(void);
+
+/*
+ * API to retrieve the OMAP sysboot value.
+ * NOTE: depending on the SoC the meaning of the bits
+ * OR bit-combinations might vary.
+ */
+u8 omap_get_sysboot_value(void);
+/*
+ * omap_rev bits:
+ * CPU id bits (0730, 1510, 1710, 2422...) [31:16]
+ * CPU revision (See _REV_ defined in cpu.h) [15:08]
+ * CPU class bits (15xx, 16xx, 24xx, 34xx...) [07:00]
+ */
+unsigned int omap_rev(void);
+
+/*
+ * Get the CPU revision for OMAP devices
+ */
+#define GET_OMAP_REVISION() ((omap_rev() >> 8) & 0xff)
+
+/*
+ * Macros to group OMAP into cpu classes.
+ * These can be used in most places.
+ * cpu_is_omap7xx(): True for OMAP730, OMAP850
+ * cpu_is_omap15xx(): True for OMAP1510, OMAP5910 and OMAP310
+ * cpu_is_omap16xx(): True for OMAP1610, OMAP5912 and OMAP1710
+ * cpu_is_omap24xx(): True for OMAP2420, OMAP2422, OMAP2423, OMAP2430
+ * cpu_is_omap242x(): True for OMAP2420, OMAP2422, OMAP2423
+ * cpu_is_omap243x(): True for OMAP2430
+ * cpu_is_omap343x(): True for OMAP3430
+ * cpu_is_omap443x(): True for OMAP4430
+ * cpu_is_omap446x(): True for OMAP4460
+ * cpu_is_omap447x(): True for OMAP4470
+ * cpu_is_omap543x(): True for OMAP5430, OMAP5432
+ */
+#define GET_OMAP_CLASS (omap_rev() & 0xff)
+
+#define IS_OMAP_CLASS(class, id) \
+static inline int is_omap ##class (void) \
+{ \
+ return (GET_OMAP_CLASS == (id)) ? 1 : 0; \
+}
+
+#define GET_AM_CLASS ((omap_rev() >> 24) & 0xff)
+
+#define IS_AM_CLASS(class, id) \
+static inline int is_am ##class (void) \
+{ \
+ return (GET_AM_CLASS == (id)) ? 1 : 0; \
+}
+
+#define GET_TI_CLASS ((omap_rev() >> 24) & 0xff)
+
+#define IS_TI_CLASS(class, id) \
+static inline int is_ti ##class (void) \
+{ \
+ return (GET_TI_CLASS == (id)) ? 1 : 0; \
+}
+
+#define GET_OMAP_SUBCLASS ((omap_rev() >> 20) & 0x0fff)
+
+#define IS_OMAP_SUBCLASS(subclass, id) \
+static inline int is_omap ##subclass (void) \
+{ \
+ return (GET_OMAP_SUBCLASS == (id)) ? 1 : 0; \
+}
+
+#define IS_TI_SUBCLASS(subclass, id) \
+static inline int is_ti ##subclass (void) \
+{ \
+ return (GET_OMAP_SUBCLASS == (id)) ? 1 : 0; \
+}
+
+#define IS_AM_SUBCLASS(subclass, id) \
+static inline int is_am ##subclass (void) \
+{ \
+ return (GET_OMAP_SUBCLASS == (id)) ? 1 : 0; \
+}
+
+IS_OMAP_CLASS(7xx, 0x07)
+IS_OMAP_CLASS(15xx, 0x15)
+IS_OMAP_CLASS(16xx, 0x16)
+IS_OMAP_CLASS(24xx, 0x24)
+IS_OMAP_CLASS(34xx, 0x34)
+IS_OMAP_CLASS(44xx, 0x44)
+IS_OMAP_CLASS(54xx, 0x54)
+IS_AM_CLASS(33xx, 0x33)
+
+IS_TI_CLASS(81xx, 0x81)
+
+IS_OMAP_SUBCLASS(242x, 0x242)
+IS_OMAP_SUBCLASS(243x, 0x243)
+IS_OMAP_SUBCLASS(343x, 0x343)
+IS_OMAP_SUBCLASS(363x, 0x363)
+IS_OMAP_SUBCLASS(443x, 0x443)
+IS_OMAP_SUBCLASS(446x, 0x446)
+IS_OMAP_SUBCLASS(447x, 0x447)
+IS_OMAP_SUBCLASS(543x, 0x543)
+
+IS_TI_SUBCLASS(816x, 0x816)
+IS_TI_SUBCLASS(814x, 0x814)
+IS_AM_SUBCLASS(335x, 0x335)
+
+#define cpu_is_omap7xx() 0
+#define cpu_is_omap15xx() 0
+#define cpu_is_omap16xx() 0
+#define cpu_is_omap24xx() 0
+#define cpu_is_omap242x() 0
+#define cpu_is_omap243x() 0
+#define cpu_is_omap34xx() 0
+#define cpu_is_omap343x() 0
+#define cpu_is_ti81xx() 0
+#define cpu_is_ti816x() 0
+#define cpu_is_ti814x() 0
+#define cpu_is_am33xx() 0
+#define cpu_is_am335x() 0
+#define cpu_is_omap44xx() 0
+#define cpu_is_omap443x() 0
+#define cpu_is_omap446x() 0
+#define cpu_is_omap447x() 0
+#define cpu_is_omap54xx() 0
+#define cpu_is_omap543x() 0
+
+#if defined(MULTI_OMAP1)
+# if defined(CONFIG_ARCH_OMAP730)
+# undef cpu_is_omap7xx
+# define cpu_is_omap7xx() is_omap7xx()
+# endif
+# if defined(CONFIG_ARCH_OMAP850)
+# undef cpu_is_omap7xx
+# define cpu_is_omap7xx() is_omap7xx()
+# endif
+# if defined(CONFIG_ARCH_OMAP15XX)
+# undef cpu_is_omap15xx
+# define cpu_is_omap15xx() is_omap15xx()
+# endif
+# if defined(CONFIG_ARCH_OMAP16XX)
+# undef cpu_is_omap16xx
+# define cpu_is_omap16xx() is_omap16xx()
+# endif
+#else
+# if defined(CONFIG_ARCH_OMAP730)
+# undef cpu_is_omap7xx
+# define cpu_is_omap7xx() 1
+# endif
+# if defined(CONFIG_ARCH_OMAP850)
+# undef cpu_is_omap7xx
+# define cpu_is_omap7xx() 1
+# endif
+# if defined(CONFIG_ARCH_OMAP15XX)
+# undef cpu_is_omap15xx
+# define cpu_is_omap15xx() 1
+# endif
+# if defined(CONFIG_ARCH_OMAP16XX)
+# undef cpu_is_omap16xx
+# define cpu_is_omap16xx() 1
+# endif
+#endif
+
+#if defined(MULTI_OMAP2)
+# if defined(CONFIG_ARCH_OMAP2)
+# undef cpu_is_omap24xx
+# define cpu_is_omap24xx() is_omap24xx()
+# endif
+# if defined (CONFIG_SOC_OMAP2420)
+# undef cpu_is_omap242x
+# define cpu_is_omap242x() is_omap242x()
+# endif
+# if defined (CONFIG_SOC_OMAP2430)
+# undef cpu_is_omap243x
+# define cpu_is_omap243x() is_omap243x()
+# endif
+# if defined(CONFIG_ARCH_OMAP3)
+# undef cpu_is_omap34xx
+# undef cpu_is_omap343x
+# define cpu_is_omap34xx() is_omap34xx()
+# define cpu_is_omap343x() is_omap343x()
+# endif
+#else
+# if defined(CONFIG_ARCH_OMAP2)
+# undef cpu_is_omap24xx
+# define cpu_is_omap24xx() 1
+# endif
+# if defined(CONFIG_SOC_OMAP2420)
+# undef cpu_is_omap242x
+# define cpu_is_omap242x() 1
+# endif
+# if defined(CONFIG_SOC_OMAP2430)
+# undef cpu_is_omap243x
+# define cpu_is_omap243x() 1
+# endif
+# if defined(CONFIG_ARCH_OMAP3)
+# undef cpu_is_omap34xx
+# define cpu_is_omap34xx() 1
+# endif
+# if defined(CONFIG_SOC_OMAP3430)
+# undef cpu_is_omap343x
+# define cpu_is_omap343x() 1
+# endif
+#endif
+
+/*
+ * Macros to detect individual cpu types.
+ * These are only rarely needed.
+ * cpu_is_omap330(): True for OMAP330
+ * cpu_is_omap730(): True for OMAP730
+ * cpu_is_omap850(): True for OMAP850
+ * cpu_is_omap1510(): True for OMAP1510
+ * cpu_is_omap1610(): True for OMAP1610
+ * cpu_is_omap1611(): True for OMAP1611
+ * cpu_is_omap5912(): True for OMAP5912
+ * cpu_is_omap1621(): True for OMAP1621
+ * cpu_is_omap1710(): True for OMAP1710
+ * cpu_is_omap2420(): True for OMAP2420
+ * cpu_is_omap2422(): True for OMAP2422
+ * cpu_is_omap2423(): True for OMAP2423
+ * cpu_is_omap2430(): True for OMAP2430
+ * cpu_is_omap3430(): True for OMAP3430
+ * cpu_is_omap3505(): True for OMAP3505
+ * cpu_is_omap3517(): True for OMAP3517
+ */
+#define GET_OMAP_TYPE ((omap_rev() >> 16) & 0xffff)
+
+#define IS_OMAP_TYPE(type, id) \
+static inline int is_omap ##type (void) \
+{ \
+ return (GET_OMAP_TYPE == (id)) ? 1 : 0; \
+}
+
+IS_OMAP_TYPE(310, 0x0310)
+IS_OMAP_TYPE(730, 0x0730)
+IS_OMAP_TYPE(850, 0x0850)
+IS_OMAP_TYPE(1510, 0x1510)
+IS_OMAP_TYPE(1610, 0x1610)
+IS_OMAP_TYPE(1611, 0x1611)
+IS_OMAP_TYPE(5912, 0x1611)
+IS_OMAP_TYPE(1621, 0x1621)
+IS_OMAP_TYPE(1710, 0x1710)
+IS_OMAP_TYPE(2420, 0x2420)
+IS_OMAP_TYPE(2422, 0x2422)
+IS_OMAP_TYPE(2423, 0x2423)
+IS_OMAP_TYPE(2430, 0x2430)
+IS_OMAP_TYPE(3430, 0x3430)
+IS_OMAP_TYPE(3505, 0x3517)
+IS_OMAP_TYPE(3517, 0x3517)
+
+#define cpu_is_omap310() 0
+#define cpu_is_omap730() 0
+#define cpu_is_omap850() 0
+#define cpu_is_omap1510() 0
+#define cpu_is_omap1610() 0
+#define cpu_is_omap5912() 0
+#define cpu_is_omap1611() 0
+#define cpu_is_omap1621() 0
+#define cpu_is_omap1710() 0
+#define cpu_is_omap2420() 0
+#define cpu_is_omap2422() 0
+#define cpu_is_omap2423() 0
+#define cpu_is_omap2430() 0
+#define cpu_is_omap3503() 0
+#define cpu_is_omap3515() 0
+#define cpu_is_omap3525() 0
+#define cpu_is_omap3530() 0
+#define cpu_is_omap3505() 0
+#define cpu_is_omap3517() 0
+#define cpu_is_omap3430() 0
+#define cpu_is_omap3630() 0
+#define cpu_is_omap5430() 0
+
+/*
+ * Whether we have MULTI_OMAP1 or not, we still need to distinguish
+ * between 730 vs 850, 330 vs. 1510 and 1611B/5912 vs. 1710.
+ */
+
+#if defined(CONFIG_ARCH_OMAP730)
+# undef cpu_is_omap730
+# define cpu_is_omap730() is_omap730()
+#endif
+
+#if defined(CONFIG_ARCH_OMAP850)
+# undef cpu_is_omap850
+# define cpu_is_omap850() is_omap850()
+#endif
+
+#if defined(CONFIG_ARCH_OMAP15XX)
+# undef cpu_is_omap310
+# undef cpu_is_omap1510
+# define cpu_is_omap310() is_omap310()
+# define cpu_is_omap1510() is_omap1510()
+#endif
+
+#if defined(CONFIG_ARCH_OMAP16XX)
+# undef cpu_is_omap1610
+# undef cpu_is_omap1611
+# undef cpu_is_omap5912
+# undef cpu_is_omap1621
+# undef cpu_is_omap1710
+# define cpu_is_omap1610() is_omap1610()
+# define cpu_is_omap1611() is_omap1611()
+# define cpu_is_omap5912() is_omap5912()
+# define cpu_is_omap1621() is_omap1621()
+# define cpu_is_omap1710() is_omap1710()
+#endif
+
+#if defined(CONFIG_ARCH_OMAP2)
+# undef cpu_is_omap2420
+# undef cpu_is_omap2422
+# undef cpu_is_omap2423
+# undef cpu_is_omap2430
+# define cpu_is_omap2420() is_omap2420()
+# define cpu_is_omap2422() is_omap2422()
+# define cpu_is_omap2423() is_omap2423()
+# define cpu_is_omap2430() is_omap2430()
+#endif
+
+#if defined(CONFIG_ARCH_OMAP3)
+# undef cpu_is_omap3430
+# undef cpu_is_omap3503
+# undef cpu_is_omap3515
+# undef cpu_is_omap3525
+# undef cpu_is_omap3530
+# undef cpu_is_omap3505
+# undef cpu_is_omap3517
+# undef cpu_is_ti81xx
+# undef cpu_is_ti816x
+# undef cpu_is_ti814x
+# undef cpu_is_am33xx
+# undef cpu_is_am335x
+# define cpu_is_omap3430() is_omap3430()
+# define cpu_is_omap3503() (cpu_is_omap3430() && \
+ (!omap3_has_iva()) && \
+ (!omap3_has_sgx()))
+# define cpu_is_omap3515() (cpu_is_omap3430() && \
+ (!omap3_has_iva()) && \
+ (omap3_has_sgx()))
+# define cpu_is_omap3525() (cpu_is_omap3430() && \
+ (!omap3_has_sgx()) && \
+ (omap3_has_iva()))
+# define cpu_is_omap3530() (cpu_is_omap3430())
+# define cpu_is_omap3517() is_omap3517()
+# define cpu_is_omap3505() (cpu_is_omap3517() && \
+ !omap3_has_sgx())
+# undef cpu_is_omap3630
+# define cpu_is_omap3630() is_omap363x()
+# define cpu_is_ti81xx() is_ti81xx()
+# define cpu_is_ti816x() is_ti816x()
+# define cpu_is_ti814x() is_ti814x()
+# define cpu_is_am33xx() is_am33xx()
+# define cpu_is_am335x() is_am335x()
+#endif
+
+# if defined(CONFIG_ARCH_OMAP4)
+# undef cpu_is_omap44xx
+# undef cpu_is_omap443x
+# undef cpu_is_omap446x
+# undef cpu_is_omap447x
+# define cpu_is_omap44xx() is_omap44xx()
+# define cpu_is_omap443x() is_omap443x()
+# define cpu_is_omap446x() is_omap446x()
+# define cpu_is_omap447x() is_omap447x()
+# endif
+
+# if defined(CONFIG_ARCH_OMAP5)
+# undef cpu_is_omap54xx
+# undef cpu_is_omap543x
+# define cpu_is_omap54xx() is_omap54xx()
+# define cpu_is_omap543x() is_omap543x()
#endif
+/* Macros to detect if we have OMAP1 or OMAP2 */
+#define cpu_class_is_omap1() (cpu_is_omap7xx() || cpu_is_omap15xx() || \
+ cpu_is_omap16xx())
+#define cpu_class_is_omap2() (cpu_is_omap24xx() || cpu_is_omap34xx() || \
+ cpu_is_omap44xx() || cpu_is_omap54xx())
+
+/* Various silicon revisions for omap2 */
+#define OMAP242X_CLASS 0x24200024
+#define OMAP2420_REV_ES1_0 OMAP242X_CLASS
+#define OMAP2420_REV_ES2_0 (OMAP242X_CLASS | (0x1 << 8))
+
+#define OMAP243X_CLASS 0x24300024
+#define OMAP2430_REV_ES1_0 OMAP243X_CLASS
+
+#define OMAP343X_CLASS 0x34300034
+#define OMAP3430_REV_ES1_0 OMAP343X_CLASS
+#define OMAP3430_REV_ES2_0 (OMAP343X_CLASS | (0x1 << 8))
+#define OMAP3430_REV_ES2_1 (OMAP343X_CLASS | (0x2 << 8))
+#define OMAP3430_REV_ES3_0 (OMAP343X_CLASS | (0x3 << 8))
+#define OMAP3430_REV_ES3_1 (OMAP343X_CLASS | (0x4 << 8))
+#define OMAP3430_REV_ES3_1_2 (OMAP343X_CLASS | (0x5 << 8))
+
+#define OMAP363X_CLASS 0x36300034
+#define OMAP3630_REV_ES1_0 OMAP363X_CLASS
+#define OMAP3630_REV_ES1_1 (OMAP363X_CLASS | (0x1 << 8))
+#define OMAP3630_REV_ES1_2 (OMAP363X_CLASS | (0x2 << 8))
+
+#define OMAP3517_CLASS 0x35170034
+#define OMAP3517_REV_ES1_0 OMAP3517_CLASS
+#define OMAP3517_REV_ES1_1 (OMAP3517_CLASS | (0x1 << 8))
+
+#define TI816X_CLASS 0x81600034
+#define TI8168_REV_ES1_0 TI816X_CLASS
+#define TI8168_REV_ES1_1 (TI816X_CLASS | (0x1 << 8))
+
+#define TI814X_CLASS 0x81400034
+#define TI8148_REV_ES1_0 TI814X_CLASS
+#define TI8148_REV_ES2_0 (TI814X_CLASS | (0x1 << 8))
+#define TI8148_REV_ES2_1 (TI814X_CLASS | (0x2 << 8))
+
+#define AM335X_CLASS 0x33500034
+#define AM335X_REV_ES1_0 AM335X_CLASS
+
+#define OMAP443X_CLASS 0x44300044
+#define OMAP4430_REV_ES1_0 (OMAP443X_CLASS | (0x10 << 8))
+#define OMAP4430_REV_ES2_0 (OMAP443X_CLASS | (0x20 << 8))
+#define OMAP4430_REV_ES2_1 (OMAP443X_CLASS | (0x21 << 8))
+#define OMAP4430_REV_ES2_2 (OMAP443X_CLASS | (0x22 << 8))
+#define OMAP4430_REV_ES2_3 (OMAP443X_CLASS | (0x23 << 8))
+
+#define OMAP446X_CLASS 0x44600044
+#define OMAP4460_REV_ES1_0 (OMAP446X_CLASS | (0x10 << 8))
+#define OMAP4460_REV_ES1_1 (OMAP446X_CLASS | (0x11 << 8))
+
+#define OMAP447X_CLASS 0x44700044
+#define OMAP4470_REV_ES1_0 (OMAP447X_CLASS | (0x10 << 8))
+
+#define OMAP54XX_CLASS 0x54000054
+#define OMAP5430_REV_ES1_0 (OMAP54XX_CLASS | (0x30 << 16) | (0x10 << 8))
+#define OMAP5430_REV_ES2_0 (OMAP54XX_CLASS | (0x30 << 16) | (0x20 << 8))
+#define OMAP5432_REV_ES1_0 (OMAP54XX_CLASS | (0x32 << 16) | (0x10 << 8))
+#define OMAP5432_REV_ES2_0 (OMAP54XX_CLASS | (0x32 << 16) | (0x20 << 8))
+
+void omap2xxx_check_revision(void);
+void omap3xxx_check_revision(void);
+void omap4xxx_check_revision(void);
+void omap5xxx_check_revision(void);
+void omap3xxx_check_features(void);
+void ti81xx_check_features(void);
+void omap4xxx_check_features(void);
+void omap5xxx_check_features(void);
+
+/*
+ * Runtime detection of OMAP3 features
+ *
+ * OMAP3_HAS_IO_CHAIN_CTRL: Some later members of the OMAP3 chip
+ * family have OS-level control over the I/O chain clock. This is
+ * to avoid a window during which wakeups could potentially be lost
+ * during powerdomain transitions. If this bit is set, it
+ * indicates that the chip does support OS-level control of this
+ * feature.
+ */
+extern u32 omap_features;
+
+#define OMAP3_HAS_L2CACHE BIT(0)
+#define OMAP3_HAS_IVA BIT(1)
+#define OMAP3_HAS_SGX BIT(2)
+#define OMAP3_HAS_NEON BIT(3)
+#define OMAP3_HAS_ISP BIT(4)
+#define OMAP3_HAS_192MHZ_CLK BIT(5)
+#define OMAP3_HAS_IO_WAKEUP BIT(6)
+#define OMAP3_HAS_SDRC BIT(7)
+#define OMAP3_HAS_IO_CHAIN_CTRL BIT(8)
+#define OMAP4_HAS_PERF_SILICON BIT(9)
+#define OMAP5_HAS_OPP_HIGH BIT(12)
+#define OMAP5_HAS_AUTO_RET BIT(13)
+#define OMAP5_HAS_AVS BIT(14)
+#define OMAP_HAS_GC320 BIT(15)
+
+#define OMAP3_HAS_FEATURE(feat,flag) \
+static inline unsigned int omap3_has_ ##feat(void) \
+{ \
+ return omap_features & OMAP3_HAS_ ##flag; \
+} \
+
+OMAP3_HAS_FEATURE(l2cache, L2CACHE)
+OMAP3_HAS_FEATURE(sgx, SGX)
+OMAP3_HAS_FEATURE(iva, IVA)
+OMAP3_HAS_FEATURE(neon, NEON)
+OMAP3_HAS_FEATURE(isp, ISP)
+OMAP3_HAS_FEATURE(192mhz_clk, 192MHZ_CLK)
+OMAP3_HAS_FEATURE(io_wakeup, IO_WAKEUP)
+OMAP3_HAS_FEATURE(sdrc, SDRC)
+OMAP3_HAS_FEATURE(io_chain_ctrl, IO_CHAIN_CTRL)
+
+/*
+ * Runtime detection of OMAP4 features
+ */
+#define OMAP4_HAS_FEATURE(feat, flag) \
+static inline unsigned int omap4_has_ ##feat(void) \
+{ \
+ return omap_features & OMAP4_HAS_ ##flag; \
+} \
+
+OMAP4_HAS_FEATURE(perf_silicon, PERF_SILICON)
+
+/*
+ * Runtime detection of OMAP5 features
+ */
+#define OMAP5_HAS_FEATURE(feat, flag) \
+static inline unsigned int omap5_has_ ##feat(void) \
+{ \
+ return omap_features & OMAP5_HAS_ ##flag; \
+} \
+
+OMAP5_HAS_FEATURE(opp_high, OPP_HIGH)
+OMAP5_HAS_FEATURE(auto_ret, AUTO_RET)
+OMAP5_HAS_FEATURE(avs, AVS)
+
+/*
+ * Runtime detection of common features across OMAP families
+ */
+#define OMAP_HAS_FEATURE(feat, flag) \
+static inline unsigned int omap_has_ ##feat(void) \
+{ \
+ return omap_features & OMAP_HAS_ ##flag; \
+} \
+
+OMAP_HAS_FEATURE(gc320, GC320)
+
#endif
diff --git a/arch/arm/plat-omap/include/plat/multi.h b/arch/arm/plat-omap/include/plat/multi.h
--- /dev/null
@@ -0,0 +1,111 @@
+/*
+ * Support for compiling in multiple OMAP processors
+ *
+ * Copyright (C) 2010 Nokia Corporation
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License as published by
+ * the Free Software Foundation; either version 2 of the License, or
+ * (at your option) any later version.
+ *
+ * This program is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
+ * GNU General Public License for more details.
+ *
+ * You should have received a copy of the GNU General Public License
+ * along with this program; if not, write to the Free Software
+ * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
+ *
+ */
+
+#ifndef __PLAT_OMAP_MULTI_H
+#define __PLAT_OMAP_MULTI_H
+
+/*
+ * Test if multicore OMAP support is needed
+ */
+#undef MULTI_OMAP1
+#undef MULTI_OMAP2
+#undef OMAP_NAME
+
+#ifdef CONFIG_ARCH_OMAP730
+# ifdef OMAP_NAME
+# undef MULTI_OMAP1
+# define MULTI_OMAP1
+# else
+# define OMAP_NAME omap730
+# endif
+#endif
+#ifdef CONFIG_ARCH_OMAP850
+# ifdef OMAP_NAME
+# undef MULTI_OMAP1
+# define MULTI_OMAP1
+# else
+# define OMAP_NAME omap850
+# endif
+#endif
+#ifdef CONFIG_ARCH_OMAP15XX
+# ifdef OMAP_NAME
+# undef MULTI_OMAP1
+# define MULTI_OMAP1
+# else
+# define OMAP_NAME omap1510
+# endif
+#endif
+#ifdef CONFIG_ARCH_OMAP16XX
+# ifdef OMAP_NAME
+# undef MULTI_OMAP1
+# define MULTI_OMAP1
+# else
+# define OMAP_NAME omap16xx
+# endif
+#endif
+#ifdef CONFIG_ARCH_OMAP2PLUS
+# if (defined(OMAP_NAME) || defined(MULTI_OMAP1))
+# error "OMAP1 and OMAP2PLUS can't be selected at the same time"
+# endif
+#endif
+#ifdef CONFIG_SOC_OMAP2420
+# ifdef OMAP_NAME
+# undef MULTI_OMAP2
+# define MULTI_OMAP2
+# else
+# define OMAP_NAME omap2420
+# endif
+#endif
+#ifdef CONFIG_SOC_OMAP2430
+# ifdef OMAP_NAME
+# undef MULTI_OMAP2
+# define MULTI_OMAP2
+# else
+# define OMAP_NAME omap2430
+# endif
+#endif
+#ifdef CONFIG_ARCH_OMAP3
+# ifdef OMAP_NAME
+# undef MULTI_OMAP2
+# define MULTI_OMAP2
+# else
+# define OMAP_NAME omap3
+# endif
+#endif
+#ifdef CONFIG_ARCH_OMAP4
+# ifdef OMAP_NAME
+# undef MULTI_OMAP2
+# define MULTI_OMAP2
+# else
+# define OMAP_NAME omap4
+# endif
+#endif
+
+#ifdef CONFIG_ARCH_OMAP5
+# ifdef OMAP_NAME
+# undef MULTI_OMAP2
+# define MULTI_OMAP2
+# else
+# define OMAP_NAME omap5
+# endif
+#endif
+
+#endif /* __PLAT_OMAP_MULTI_H */
index fdcbcda307b6abb1b77bba49cbe69262d4183b99..9fd6a50cb2875732df5b2d8e1cef2235b14cf921 100644 (file)
omapdss-$(CONFIG_OMAP5_DSS_HDMI) += hdmi.o \
hdmi_panel.o ti_hdmi_4xxx_ip.o ti_hdmi_5xxx_ip.o
ccflags-$(CONFIG_OMAP2_DSS_DEBUG) += -DDEBUG
+ccflags-y += -Iarch/arm
index 1ca4a677384fd34ad9e15f8cde1f0d06b56954ab..47e58107718f348bd5cecb42d7c81b1bdd4d33c4 100644 (file)
#include <linux/pm_runtime.h>
#include <linux/sizes.h>
+#include <plat/cpu.h>
+#include <mach-omap2/clockdomain.h>
#include <video/omapdss.h>
#include "dss.h"
#define DISPC_MAX_NR_FIFOS 5
+static struct clockdomain *l3_1_clkdm;
+
static struct {
struct platform_device *pdev;
void __iomem *base;
dispc_write_reg(DISPC_DIVISOR, l);
}
+ if (cpu_is_omap44xx())
+ l3_1_clkdm = clkdm_lookup("l3_1_clkdm");
+ else if (cpu_is_omap54xx() && (omap_rev() <= OMAP5430_REV_ES1_0))
+ l3_1_clkdm = clkdm_lookup("l3main1_clkdm");
+
/* FUNCGATED */
if (dss_has_feature(FEAT_FUNCGATED))
REG_FLD_MOD(DISPC_CONFIG, 1, 9, 9);
{
dispc_save_context();
+ /*
+ * OMAP4,5 ERRATUM i740: Mstandby and disconnect protocol issue
+ * Workaround:
+ * Restore L3_1 CD to HW_AUTO, when DSS module idles.
+ */
+ if (cpu_is_omap44xx() || (cpu_is_omap54xx() &&
+ (omap_rev() <= OMAP5430_REV_ES1_0)))
+ clkdm_allow_idle(l3_1_clkdm);
+
return 0;
}
static int dispc_runtime_resume(struct device *dev)
{
+ /*
+ * OMAP4,5 ERRATUM i740: Mstandby and disconnect protocol issue
+ * Impacts: all OMAP4 and OMAP5_ES1 devices
+ * Simplfied Description:
+ * issue #1: The handshake between IP modules on L3_1
+ * peripherals with PRCM has a limitation in a certain time
+ * window of L4 clock cycle. Due to the fact that a wrong
+ * variant of stall signal was used in circuit of PRCM, the
+ * intitator-interconnect protocol is broken when the time
+ * window is hit where the PRCM requires the interconnect to go
+ * to idle while intitator asks to wakeup.
+ * Issue #2: DISPC asserts a sub-mstandby signal for a short
+ * period. In this time interval, IP block requests
+ * disconnection of Master port, and results in Mstandby and
+ * wait request to PRCM. In parallel, if mstandby is de-asserted
+ * by DISPC simultaneously, interconnect requests for a
+ * reconnect for one cycle alone resulting in a disconnect
+ * protocol violation and a deadlock of the system.
+ *
+ * Workaround:
+ * L3_1 clock domain must not be programmed in HW_AUTO if
+ * Static dependency with DSS is enabled and DSS clock domain
+ * is ON.
+ */
+ if (cpu_is_omap44xx() || (cpu_is_omap54xx() &&
+ (omap_rev() <= OMAP5430_REV_ES1_0)))
+ clkdm_deny_idle(l3_1_clkdm);
+
dispc_restore_context();
return 0;