summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 133d2aa)
raw | patch | inline | side by side (from parent 1: 133d2aa)
author | Rakesh Movva <r-movva@ti.com> | |
Thu, 17 Sep 2015 19:53:30 +0000 (14:53 -0500) | ||
committer | Vishal Mahaveer <vishalm@ti.com> | |
Fri, 18 Sep 2015 20:25:27 +0000 (15:25 -0500) |
binding for OMAP
Need to move this flag to dts entry because by having
this flag during the compile time will cause problem
for modules which are being accessed by other cores
on the SoC.
Change-Id: I2af24af91592adc676cb0f337a9c53107210da10
Signed-off-by: Rakesh Movva <r-movva@ti.com>
Need to move this flag to dts entry because by having
this flag during the compile time will cause problem
for modules which are being accessed by other cores
on the SoC.
Change-Id: I2af24af91592adc676cb0f337a9c53107210da10
Signed-off-by: Rakesh Movva <r-movva@ti.com>
Documentation/devicetree/bindings/arm/omap/omap.txt | patch | blob | history |
diff --git a/Documentation/devicetree/bindings/arm/omap/omap.txt b/Documentation/devicetree/bindings/arm/omap/omap.txt
index 55c538a0737d62d7d85a15ff37e59943a6f2665d..72e126b8e2738df82a15e04d625f41669b1f8399 100644 (file)
during suspend.
- ti,no-reset-on-init: When present, the module should not be reset at init
- ti,no-idle-on-init: When present, the module should not be idled at init
+- ti,enable-opt-clks-on-reset: When present, enable all optional clocks
+ during reset of the module.
- ti,no_init: When present, the module is marked as disabled immediately and
no setup is done.
- ti,no-idle: When present, the module is never allowed to idle.