summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 938fa34)
raw | patch | inline | side by side (parent: 938fa34)
author | Colin Cross <ccross@android.com> | |
Sun, 1 May 2011 21:10:11 +0000 (14:10 -0700) | ||
committer | Will Deacon <will.deacon@arm.com> | |
Wed, 11 May 2011 15:04:16 +0000 (16:04 +0100) |
Tegra PM irq support is being improved, remove it for now
until the rest of the platform gets PM support.
Signed-off-by: Colin Cross <ccross@android.com>
until the rest of the platform gets PM support.
Signed-off-by: Colin Cross <ccross@android.com>
arch/arm/mach-tegra/include/mach/legacy_irq.h | patch | blob | history | |
arch/arm/mach-tegra/irq.c | patch | blob | history | |
arch/arm/mach-tegra/legacy_irq.c | patch | blob | history |
diff --git a/arch/arm/mach-tegra/include/mach/legacy_irq.h b/arch/arm/mach-tegra/include/mach/legacy_irq.h
index d898c0e3d905bee030f2a126a8b449dfe44cf1a8..4c1f53543744a2212827a0d67424375889501ca3 100644 (file)
void tegra_legacy_select_fiq(unsigned int irq, bool fiq);
unsigned long tegra_legacy_vfiq(int nr);
unsigned long tegra_legacy_class(int nr);
-int tegra_legacy_irq_set_wake(int irq, int enable);
-void tegra_legacy_irq_set_lp1_wake_mask(void);
-void tegra_legacy_irq_restore_mask(void);
void tegra_init_legacy_irq(void);
#endif
index 567b75c4c67b83ef96c38426c84bef7397c760aa..4fa7a37ea5e45bba4ceae8f1f68759ca0aa7114c 100644 (file)
#include <mach/iomap.h>
#include <mach/legacy_irq.h>
-#include <mach/suspend.h>
#include "board.h"
-#define PMC_CTRL 0x0
-#define PMC_CTRL_LATCH_WAKEUPS (1 << 5)
-#define PMC_WAKE_MASK 0xc
-#define PMC_WAKE_LEVEL 0x10
-#define PMC_WAKE_STATUS 0x14
-#define PMC_SW_WAKE_STATUS 0x18
-#define PMC_DPD_SAMPLE 0x20
-
-static void __iomem *pmc = IO_ADDRESS(TEGRA_PMC_BASE);
-
-static u32 tegra_lp0_wake_enb;
-static u32 tegra_lp0_wake_level;
-static u32 tegra_lp0_wake_level_any;
-
-/* ensures that sufficient time is passed for a register write to
- * serialize into the 32KHz domain */
-static void pmc_32kwritel(u32 val, unsigned long offs)
-{
- writel(val, pmc + offs);
- udelay(130);
-}
-
-int tegra_set_lp1_wake(int irq, int enable)
-{
- return tegra_legacy_irq_set_wake(irq, enable);
-}
-
-void tegra_set_lp0_wake_pads(u32 wake_enb, u32 wake_level, u32 wake_any)
-{
- u32 temp;
- u32 status;
- u32 lvl;
-
- wake_level &= wake_enb;
- wake_any &= wake_enb;
-
- wake_level |= (tegra_lp0_wake_level & tegra_lp0_wake_enb);
- wake_any |= (tegra_lp0_wake_level_any & tegra_lp0_wake_enb);
-
- wake_enb |= tegra_lp0_wake_enb;
-
- pmc_32kwritel(0, PMC_SW_WAKE_STATUS);
- temp = readl(pmc + PMC_CTRL);
- temp |= PMC_CTRL_LATCH_WAKEUPS;
- pmc_32kwritel(temp, PMC_CTRL);
- temp &= ~PMC_CTRL_LATCH_WAKEUPS;
- pmc_32kwritel(temp, PMC_CTRL);
- status = readl(pmc + PMC_SW_WAKE_STATUS);
- lvl = readl(pmc + PMC_WAKE_LEVEL);
-
- /* flip the wakeup trigger for any-edge triggered pads
- * which are currently asserting as wakeups */
- lvl ^= status;
- lvl &= wake_any;
-
- wake_level |= lvl;
-
- writel(wake_level, pmc + PMC_WAKE_LEVEL);
- /* Enable DPD sample to trigger sampling pads data and direction
- * in which pad will be driven during lp0 mode*/
- writel(0x1, pmc + PMC_DPD_SAMPLE);
-
- writel(wake_enb, pmc + PMC_WAKE_MASK);
-}
-
static void tegra_mask(struct irq_data *d)
{
if (d->irq >= 32)
index 38eb719a4f53517688871d00e613486367231302..cb316699ffadb91b111fe091164da649b0599103 100644 (file)
IO_ADDRESS(TEGRA_QUATERNARY_ICTLR_BASE),
};
-static u32 tegra_legacy_wake_mask[4];
-static u32 tegra_legacy_saved_mask[4];
-
/* When going into deep sleep, the CPU is powered down, taking the GIC with it
In order to wake, the wake interrupts need to be enabled in the legacy
interrupt controller. */
return readl(base + ICTLR_CPU_IEP_CLASS);
}
-int tegra_legacy_irq_set_wake(int irq, int enable)
-{
- irq -= 32;
- if (enable)
- tegra_legacy_wake_mask[irq >> 5] |= 1 << (irq & 31);
- else
- tegra_legacy_wake_mask[irq >> 5] &= ~(1 << (irq & 31));
-
- return 0;
-}
-
-void tegra_legacy_irq_set_lp1_wake_mask(void)
-{
- void __iomem *base;
- int i;
-
- for (i = 0; i < NUM_ICTLRS; i++) {
- base = ictlr_reg_base[i];
- tegra_legacy_saved_mask[i] = readl(base + ICTLR_CPU_IER);
- writel(tegra_legacy_wake_mask[i], base + ICTLR_CPU_IER);
- }
-}
-
-void tegra_legacy_irq_restore_mask(void)
-{
- void __iomem *base;
- int i;
-
- for (i = 0; i < NUM_ICTLRS; i++) {
- base = ictlr_reg_base[i];
- writel(tegra_legacy_saved_mask[i], base + ICTLR_CPU_IER);
- }
-}
-
void tegra_init_legacy_irq(void)
{
int i;
writel(0, ictlr + ICTLR_CPU_IEP_CLASS);
}
}
-
-#ifdef CONFIG_PM
-static u32 cop_ier[NUM_ICTLRS];
-static u32 cpu_ier[NUM_ICTLRS];
-static u32 cpu_iep[NUM_ICTLRS];
-
-void tegra_irq_suspend(void)
-{
- unsigned long flags;
- int i;
-
- local_irq_save(flags);
- for (i = 0; i < NUM_ICTLRS; i++) {
- void __iomem *ictlr = ictlr_reg_base[i];
- cpu_ier[i] = readl(ictlr + ICTLR_CPU_IER);
- cpu_iep[i] = readl(ictlr + ICTLR_CPU_IEP_CLASS);
- cop_ier[i] = readl(ictlr + ICTLR_COP_IER);
- writel(~0, ictlr + ICTLR_COP_IER_CLR);
- }
- local_irq_restore(flags);
-}
-
-void tegra_irq_resume(void)
-{
- unsigned long flags;
- int i;
-
- local_irq_save(flags);
- for (i = 0; i < NUM_ICTLRS; i++) {
- void __iomem *ictlr = ictlr_reg_base[i];
- writel(cpu_iep[i], ictlr + ICTLR_CPU_IEP_CLASS);
- writel(~0ul, ictlr + ICTLR_CPU_IER_CLR);
- writel(cpu_ier[i], ictlr + ICTLR_CPU_IER_SET);
- writel(0, ictlr + ICTLR_COP_IEP_CLASS);
- writel(~0ul, ictlr + ICTLR_COP_IER_CLR);
- writel(cop_ier[i], ictlr + ICTLR_COP_IER_SET);
- }
- local_irq_restore(flags);
-}
-#endif