summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3451c06)
raw | patch | inline | side by side (parent: 3451c06)
author | Russell King <rmk+kernel@arm.linux.org.uk> | |
Sat, 21 Apr 2012 21:41:10 +0000 (22:41 +0100) | ||
committer | Russell King <rmk+kernel@arm.linux.org.uk> | |
Tue, 31 Jul 2012 11:06:23 +0000 (12:06 +0100) |
Remove the private DMA API implementation from omap, making it use
entirely the DMA engine API.
Tested-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Russell King <rmk+kernel@arm.linux.org.uk>
entirely the DMA engine API.
Tested-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Russell King <rmk+kernel@arm.linux.org.uk>
drivers/mmc/host/omap.c | patch | blob | history |
index 25e7efee57338f9796b2e8937d2b0d5666fca65c..50e08f03aa65ce72ce3876deb304db2fbed8a22f 100644 (file)
--- a/drivers/mmc/host/omap.c
+++ b/drivers/mmc/host/omap.c
struct mmc_omap_host;
-#define USE_DMA_PRIVATE
-
struct mmc_omap_slot {
int id;
unsigned int vdd;
unsigned use_dma:1;
unsigned brs_received:1, dma_done:1;
unsigned dma_in_use:1;
-#ifdef USE_DMA_PRIVATE
- unsigned dma_is_read:1;
- int dma_ch;
- struct timer_list dma_timer;
- unsigned dma_len;
-#endif
spinlock_t dma_lock;
struct mmc_omap_slot *slots[OMAP_MMC_MAX_SLOTS];
struct device *dev = mmc_dev(host->mmc);
struct dma_chan *c;
-#ifdef USE_DMA_PRIVATE
- BUG_ON(host->dma_ch < 0);
- if (data->error)
- omap_stop_dma(host->dma_ch);
- /* Release DMA channel lazily */
- mod_timer(&host->dma_timer, jiffies + HZ);
-#endif
if (data->flags & MMC_DATA_WRITE) {
dma_data_dir = DMA_TO_DEVICE;
c = host->dma_tx;
mmc_omap_xfer_done(host, data);
}
-#ifdef USE_DMA_PRIVATE
-static void
-mmc_omap_dma_timer(unsigned long data)
-{
- struct mmc_omap_host *host = (struct mmc_omap_host *) data;
-
- BUG_ON(host->dma_ch < 0);
- omap_free_dma(host->dma_ch);
- host->dma_ch = -1;
-}
-#endif
-
static void
mmc_omap_dma_done(struct mmc_omap_host *host, struct mmc_data *data)
{
mmc_omap_dma_done(host, data);
}
-#ifdef USE_DMA_PRIVATE
-/* Prepare to transfer the next segment of a scatterlist */
-static void
-mmc_omap_prepare_dma(struct mmc_omap_host *host, struct mmc_data *data)
-{
- int dma_ch = host->dma_ch;
- unsigned long data_addr;
- u16 buf, frame;
- u32 count;
- struct scatterlist *sg = &data->sg[host->sg_idx];
- int src_port = 0;
- int dst_port = 0;
- int sync_dev = 0;
-
- data_addr = host->phys_base + OMAP_MMC_REG(host, DATA);
- frame = data->blksz;
- count = sg_dma_len(sg);
-
- if ((data->blocks == 1) && (count > data->blksz))
- count = frame;
-
- host->dma_len = count;
-
- /* FIFO is 16x2 bytes on 15xx, and 32x2 bytes on 16xx and 24xx.
- * Use 16 or 32 word frames when the blocksize is at least that large.
- * Blocksize is usually 512 bytes; but not for some SD reads.
- */
- if (cpu_is_omap15xx() && frame > 32)
- frame = 32;
- else if (frame > 64)
- frame = 64;
- count /= frame;
- frame >>= 1;
-
- if (!(data->flags & MMC_DATA_WRITE)) {
- buf = 0x800f | ((frame - 1) << 8);
-
- if (cpu_class_is_omap1()) {
- src_port = OMAP_DMA_PORT_TIPB;
- dst_port = OMAP_DMA_PORT_EMIFF;
- }
- if (cpu_is_omap24xx())
- sync_dev = OMAP24XX_DMA_MMC1_RX;
-
- omap_set_dma_src_params(dma_ch, src_port,
- OMAP_DMA_AMODE_CONSTANT,
- data_addr, 0, 0);
- omap_set_dma_dest_params(dma_ch, dst_port,
- OMAP_DMA_AMODE_POST_INC,
- sg_dma_address(sg), 0, 0);
- omap_set_dma_dest_data_pack(dma_ch, 1);
- omap_set_dma_dest_burst_mode(dma_ch, OMAP_DMA_DATA_BURST_4);
- } else {
- buf = 0x0f80 | ((frame - 1) << 0);
-
- if (cpu_class_is_omap1()) {
- src_port = OMAP_DMA_PORT_EMIFF;
- dst_port = OMAP_DMA_PORT_TIPB;
- }
- if (cpu_is_omap24xx())
- sync_dev = OMAP24XX_DMA_MMC1_TX;
-
- omap_set_dma_dest_params(dma_ch, dst_port,
- OMAP_DMA_AMODE_CONSTANT,
- data_addr, 0, 0);
- omap_set_dma_src_params(dma_ch, src_port,
- OMAP_DMA_AMODE_POST_INC,
- sg_dma_address(sg), 0, 0);
- omap_set_dma_src_data_pack(dma_ch, 1);
- omap_set_dma_src_burst_mode(dma_ch, OMAP_DMA_DATA_BURST_4);
- }
-
- /* Max limit for DMA frame count is 0xffff */
- BUG_ON(count > 0xffff);
-
- OMAP_MMC_WRITE(host, BUF, buf);
- omap_set_dma_transfer_params(dma_ch, OMAP_DMA_DATA_TYPE_S16,
- frame, count, OMAP_DMA_SYNC_FRAME,
- sync_dev, 0);
-}
-
-/* A scatterlist segment completed */
-static void mmc_omap_dma_cb(int lch, u16 ch_status, void *data)
-{
- struct mmc_omap_host *host = (struct mmc_omap_host *) data;
- struct mmc_data *mmcdat = host->data;
-
- if (unlikely(host->dma_ch < 0)) {
- dev_err(mmc_dev(host->mmc),
- "DMA callback while DMA not enabled\n");
- return;
- }
- /* FIXME: We really should do something to _handle_ the errors */
- if (ch_status & OMAP1_DMA_TOUT_IRQ) {
- dev_err(mmc_dev(host->mmc),"DMA timeout\n");
- return;
- }
- if (ch_status & OMAP_DMA_DROP_IRQ) {
- dev_err(mmc_dev(host->mmc), "DMA sync error\n");
- return;
- }
- if (!(ch_status & OMAP_DMA_BLOCK_IRQ)) {
- return;
- }
- mmcdat->bytes_xfered += host->dma_len;
- host->sg_idx++;
- if (host->sg_idx < host->sg_len) {
- mmc_omap_prepare_dma(host, host->data);
- omap_start_dma(host->dma_ch);
- } else
- mmc_omap_dma_done(host, host->data);
-}
-
-static int mmc_omap_get_dma_channel(struct mmc_omap_host *host, struct mmc_data *data)
-{
- const char *dma_dev_name;
- int sync_dev, dma_ch, is_read, r;
-
- is_read = !(data->flags & MMC_DATA_WRITE);
- del_timer_sync(&host->dma_timer);
- if (host->dma_ch >= 0) {
- if (is_read == host->dma_is_read)
- return 0;
- omap_free_dma(host->dma_ch);
- host->dma_ch = -1;
- }
-
- if (is_read) {
- if (host->id == 0) {
- sync_dev = OMAP_DMA_MMC_RX;
- dma_dev_name = "MMC1 read";
- } else {
- sync_dev = OMAP_DMA_MMC2_RX;
- dma_dev_name = "MMC2 read";
- }
- } else {
- if (host->id == 0) {
- sync_dev = OMAP_DMA_MMC_TX;
- dma_dev_name = "MMC1 write";
- } else {
- sync_dev = OMAP_DMA_MMC2_TX;
- dma_dev_name = "MMC2 write";
- }
- }
- r = omap_request_dma(sync_dev, dma_dev_name, mmc_omap_dma_cb,
- host, &dma_ch);
- if (r != 0) {
- dev_dbg(mmc_dev(host->mmc), "omap_request_dma() failed with %d\n", r);
- return r;
- }
- host->dma_ch = dma_ch;
- host->dma_is_read = is_read;
-
- return 0;
-}
-#endif
-
static inline void set_cmd_timeout(struct mmc_omap_host *host, struct mmc_request *req)
{
u16 reg;
return;
}
use_pio:
-#ifdef USE_DMA_PRIVATE
- if (use_dma) {
- if (mmc_omap_get_dma_channel(host, data) == 0) {
- enum dma_data_direction dma_data_dir;
-
- if (data->flags & MMC_DATA_WRITE)
- dma_data_dir = DMA_TO_DEVICE;
- else
- dma_data_dir = DMA_FROM_DEVICE;
-
- host->sg_len = dma_map_sg(mmc_dev(host->mmc), data->sg,
- sg_len, dma_data_dir);
- host->total_bytes_left = 0;
- mmc_omap_prepare_dma(host, req->data);
- host->brs_received = 0;
- host->dma_done = 0;
- host->dma_in_use = 1;
- } else
- use_dma = 0;
- }
-#else
- use_dma = 0;
-#endif
/* Revert to PIO? */
- if (!use_dma) {
- OMAP_MMC_WRITE(host, BUF, 0x1f1f);
- host->total_bytes_left = data->blocks * block_size;
- host->sg_len = sg_len;
- mmc_omap_sg_to_buf(host);
- host->dma_in_use = 0;
- }
+ OMAP_MMC_WRITE(host, BUF, 0x1f1f);
+ host->total_bytes_left = data->blocks * block_size;
+ host->sg_len = sg_len;
+ mmc_omap_sg_to_buf(host);
+ host->dma_in_use = 0;
}
static void mmc_omap_start_request(struct mmc_omap_host *host,
struct dma_chan *c = host->data->flags & MMC_DATA_WRITE ?
host->dma_tx : host->dma_rx;
- if (c)
- dma_async_issue_pending(c);
-#ifdef USE_DMA_PRIVATE
- else
- omap_start_dma(host->dma_ch);
-#endif
+ dma_async_issue_pending(c);
}
}
setup_timer(&host->clk_timer, mmc_omap_clk_timer, (unsigned long) host);
spin_lock_init(&host->dma_lock);
-#ifdef USE_DMA_PRIVATE
- setup_timer(&host->dma_timer, mmc_omap_dma_timer, (unsigned long) host);
-#endif
spin_lock_init(&host->slot_lock);
init_waitqueue_head(&host->slot_wq);
host->id = pdev->id;
host->mem_res = res;
host->irq = irq;
-
host->use_dma = 1;
-#ifdef USE_DMA_PRIVATE
- host->dev->dma_mask = &pdata->dma_mask;
- host->dma_ch = -1;
-#endif
-
host->irq = irq;
host->phys_base = host->mem_res->start;
host->virt_base = ioremap(res->start, resource_size(res));