]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/commitdiff
Merge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti.com/~balajitk/ti-linux-kernel...
authorDan Murphy <dmurphy@ti.com>
Fri, 31 May 2013 20:19:19 +0000 (15:19 -0500)
committerDan Murphy <dmurphy@ti.com>
Fri, 31 May 2013 20:19:19 +0000 (15:19 -0500)
TI-Feature: J6-sd-mmc
TI-Tree: git://git.ti.com/~balajitk/ti-linux-kernel/omap-hsmmc into ti-linux-3.8.y
TI-Branch: sdmmc-dra-linux-3.8.y

* 'sdmmc-dra-linux-3.8.y' of git://git.ti.com/~balajitk/ti-linux-kernel/omap-hsmmc:
  ARM: dra7: dts: Add a fixed regulator node needed for eMMC
  arm/dts: dra7: Add ldo regulator for mmc1
  arm/dts: dra7: Add mmc controller nodes and board data
  ARM: DRA: hwmod: Correct the dma line names for mmc

Signed-off-by: Dan Murphy <dmurphy@ti.com>
1  2 
arch/arm/boot/dts/dra7-evm.dts
arch/arm/boot/dts/dra7.dtsi

index 1084acd876585cfffeb2db8ea683e1fd7948fc0d,375db4d7ce2d003208a1eb43c8e0bc69e493ba78..896d885f94f1d12d99045bc3d2749d17c227b094
                device_type = "memory";
                reg = <0x80000000 0x20000000>; /* 512 MB */
        };
+       vmmc2_fixed: fixedregulator-mmc2 {
+               compatible = "regulator-fixed";
+               regulator-name = "vmmc2_fixed";
+               regulator-min-microvolt = <3000000>;
+               regulator-max-microvolt = <3000000>;
+       };
  };
  
 +&dra7_pmx_core {
 +        pinctrl-names = "default";
 +        pinctrl-0 = <
 +              &vout1_pins
 +      >;
 +
 +      i2c2_pins: pinmux_i2c2_pins {
 +                pinctrl-single,pins = <
 +                      0x408   0x60000 /* i2c2_sda INPUT | MODE0 */
 +                      0x40C   0x60000 /* i2c2_scl INPUT | MODE0 */
 +                >;
 +        };
 +
 +      vout1_pins: pinmux_vout1_pins {
 +              pinctrl-single,pins = <
 +                      0x1C8   0x0     /* vout1_clk OUTPUT | MODE0 */
 +                      0x1CC   0x0     /* vout1_de OUTPUT | MODE0 */
 +                      0x1D0   0x0     /* vout1_fld OUTPUT | MODE0 */
 +                      0x1D4   0x0     /* vout1_hsync OUTPUT | MODE0 */
 +                      0x1D8   0x0     /* vout1_vsync OUTPUT | MODE0 */
 +                      0x1DC   0x0     /* vout1_d0 OUTPUT | MODE0 */
 +                      0x1E0   0x0     /* vout1_d1 OUTPUT | MODE0 */
 +                      0x1E4   0x0     /* vout1_d2 OUTPUT | MODE0 */
 +                      0x1E8   0x0     /* vout1_d3 OUTPUT | MODE0 */
 +                      0x1EC   0x0     /* vout1_d4 OUTPUT | MODE0 */
 +                      0x1F0   0x0     /* vout1_d5 OUTPUT | MODE0 */
 +                      0x1F4   0x0     /* vout1_d6 OUTPUT | MODE0 */
 +                      0x1F8   0x0     /* vout1_d7 OUTPUT | MODE0 */
 +                      0x1FC   0x0     /* vout1_d8 OUTPUT | MODE0 */
 +                      0x200   0x0     /* vout1_d9 OUTPUT | MODE0 */
 +                      0x204   0x0     /* vout1_d10 OUTPUT | MODE0 */
 +                      0x208   0x0     /* vout1_d11 OUTPUT | MODE0 */
 +                      0x20C   0x0     /* vout1_d12 OUTPUT | MODE0 */
 +                      0x210   0x0     /* vout1_d13 OUTPUT | MODE0 */
 +                      0x214   0x0     /* vout1_d14 OUTPUT | MODE0 */
 +                      0x218   0x0     /* vout1_d15 OUTPUT | MODE0 */
 +                      0x21C   0x0     /* vout1_d16 OUTPUT | MODE0 */
 +                      0x220   0x0     /* vout1_d17 OUTPUT | MODE0 */
 +                      0x224   0x0     /* vout1_d18 OUTPUT | MODE0 */
 +                      0x228   0x0     /* vout1_d19 OUTPUT | MODE0 */
 +                      0x22C   0x0     /* vout1_d20 OUTPUT | MODE0 */
 +                      0x230   0x0     /* vout1_d21 OUTPUT | MODE0 */
 +                      0x234   0x0     /* vout1_d22 OUTPUT | MODE0 */
 +                      0x238   0x0     /* vout1_d23 OUTPUT | MODE0 */
 +              >;
 +      };
 +};
 +
  &i2c1 {
        clock-frequency = <400000>;
 +
        tps659038: tps659038@58 {
                reg = <0x58>;
        };
Simple merge