summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 517e6f3)
raw | patch | inline | side by side (parent: 517e6f3)
author | Thomas Petazzoni <thomas.petazzoni@free-electrons.com> | |
Tue, 9 Jun 2015 16:46:57 +0000 (18:46 +0200) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Mon, 3 Aug 2015 16:29:52 +0000 (09:29 -0700) |
commit 80b3d04feab5e69d51cb2375eb989a7165e43e3b upstream.
The latest version of the Armada XP datasheet no longer documents the
VDD cpu_pd functions, which might indicate they are not working and/or
not supported. This commit ensures the pinctrl driver matches the
datasheet.
Signed-off-by: Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
Fixes: 463e270f766a ("pinctrl: mvebu: add pinctrl driver for Armada XP")
Signed-off-by: Linus Walleij <linus.walleij@linaro.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
The latest version of the Armada XP datasheet no longer documents the
VDD cpu_pd functions, which might indicate they are not working and/or
not supported. This commit ensures the pinctrl driver matches the
datasheet.
Signed-off-by: Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
Fixes: 463e270f766a ("pinctrl: mvebu: add pinctrl driver for Armada XP")
Signed-off-by: Linus Walleij <linus.walleij@linaro.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Documentation/devicetree/bindings/pinctrl/marvell,armada-xp-pinctrl.txt | patch | blob | history | |
drivers/pinctrl/mvebu/pinctrl-armada-xp.c | patch | blob | history |
diff --git a/Documentation/devicetree/bindings/pinctrl/marvell,armada-xp-pinctrl.txt b/Documentation/devicetree/bindings/pinctrl/marvell,armada-xp-pinctrl.txt
index 797b3d5e2e58d6c7e27b6c648b01592e19fd8fd0..0ba220bdb17f2d051b35a5523f69540a9e3039a8 100644 (file)
mpp23 23 gpio, ge0(rxd7), ge1(rxclk), lcd(d23), sata1(prsnt)
mpp24 24 gpio, lcd(hsync), sata1(prsnt), tdm(rst)
mpp25 25 gpio, lcd(vsync), sata0(prsnt), tdm(pclk)
-mpp26 26 gpio, lcd(clk), tdm(fsync), vdd(cpu1-pd)
+mpp26 26 gpio, lcd(clk), tdm(fsync)
mpp27 27 gpio, lcd(e), tdm(dtx), ptp(trig)
mpp28 28 gpio, lcd(pwm), tdm(drx), ptp(evreq)
-mpp29 29 gpio, lcd(ref-clk), tdm(int0), ptp(clk), vdd(cpu0-pd)
+mpp29 29 gpio, lcd(ref-clk), tdm(int0), ptp(clk)
mpp30 30 gpio, tdm(int1), sd0(clk)
-mpp31 31 gpio, tdm(int2), sd0(cmd), vdd(cpu0-pd)
-mpp32 32 gpio, tdm(int3), sd0(d0), vdd(cpu1-pd)
+mpp31 31 gpio, tdm(int2), sd0(cmd)
+mpp32 32 gpio, tdm(int3), sd0(d0)
mpp33 33 gpio, tdm(int4), sd0(d1), mem(bat)
mpp34 34 gpio, tdm(int5), sd0(d2), sata0(prsnt)
mpp35 35 gpio, tdm(int6), sd0(d3), sata1(prsnt)
mpp37 37 gpio, spi(miso)
mpp38 38 gpio, spi(sck)
mpp39 39 gpio, spi(cs0)
-mpp40 40 gpio, spi(cs1), uart2(cts), lcd(vga-hsync), vdd(cpu1-pd),
- pcie(clkreq0)
+mpp40 40 gpio, spi(cs1), uart2(cts), lcd(vga-hsync), pcie(clkreq0)
mpp41 41 gpio, spi(cs2), uart2(rts), lcd(vga-vsync), sata1(prsnt),
pcie(clkreq1)
-mpp42 42 gpio, uart2(rxd), uart0(cts), tdm(int7), tdm-1(timer),
- vdd(cpu0-pd)
-mpp43 43 gpio, uart2(txd), uart0(rts), spi(cs3), pcie(rstout),
- vdd(cpu2-3-pd){1}
+mpp42 42 gpio, uart2(rxd), uart0(cts), tdm(int7), tdm-1(timer)
+mpp43 43 gpio, uart2(txd), uart0(rts), spi(cs3), pcie(rstout)
mpp44 44 gpio, uart2(cts), uart3(rxd), spi(cs4), pcie(clkreq2),
mem(bat)
mpp45 45 gpio, uart2(rts), uart3(txd), spi(cs5), sata1(prsnt)
mpp52 52 gpio, dev(ad17)
mpp53 53 gpio, dev(ad18)
mpp54 54 gpio, dev(ad19)
-mpp55 55 gpio, dev(ad20), vdd(cpu0-pd)
-mpp56 56 gpio, dev(ad21), vdd(cpu1-pd)
-mpp57 57 gpio, dev(ad22), vdd(cpu2-3-pd){1}
+mpp55 55 gpio, dev(ad20)
+mpp56 56 gpio, dev(ad21)
+mpp57 57 gpio, dev(ad22)
mpp58 58 gpio, dev(ad23)
mpp59 59 gpio, dev(ad24)
mpp60 60 gpio, dev(ad25)
mpp64 64 gpio, dev(ad29)
mpp65 65 gpio, dev(ad30)
mpp66 66 gpio, dev(ad31)
-
-Notes:
-* {1} vdd(cpu2-3-pd) only available on mv78460.
index 3f8910b292da1803f3767704850466ea2cd5035b..6a7f0c2011f626513b330ab2b7ac2c8e3a714d3a 100644 (file)
* available: mv78230, mv78260 and mv78460. From a pin muxing
* perspective, the mv78230 has 49 MPP pins. The mv78260 and mv78460
* both have 67 MPP pins (more GPIOs and address lines for the memory
- * bus mainly). The only difference between the mv78260 and the
- * mv78460 in terms of pin muxing is the addition of two functions on
- * pins 43 and 56 to access the VDD of the CPU2 and 3 (mv78260 has two
- * cores, mv78460 has four cores).
+ * bus mainly).
*/
#include <linux/err.h>
MPP_MODE(26,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x3, "tdm", "fsync", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x4, "lcd", "clk", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x5, "vdd", "cpu1-pd", V_MV78230_PLUS)),
+ MPP_VAR_FUNCTION(0x4, "lcd", "clk", V_MV78230_PLUS)),
MPP_MODE(27,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "ptp", "trig", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "ptp", "clk", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x3, "tdm", "int0", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x4, "lcd", "ref-clk", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x5, "vdd", "cpu0-pd", V_MV78230_PLUS)),
+ MPP_VAR_FUNCTION(0x4, "lcd", "ref-clk", V_MV78230_PLUS)),
MPP_MODE(30,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "sd0", "clk", V_MV78230_PLUS),
MPP_MODE(31,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "sd0", "cmd", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x3, "tdm", "int2", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x5, "vdd", "cpu0-pd", V_MV78230_PLUS)),
+ MPP_VAR_FUNCTION(0x3, "tdm", "int2", V_MV78230_PLUS)),
MPP_MODE(32,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "sd0", "d0", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x3, "tdm", "int3", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x5, "vdd", "cpu1-pd", V_MV78230_PLUS)),
+ MPP_VAR_FUNCTION(0x3, "tdm", "int3", V_MV78230_PLUS)),
MPP_MODE(33,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "sd0", "d1", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "spi", "cs1", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x2, "uart2", "cts", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x3, "vdd", "cpu1-pd", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x4, "lcd", "vga-hsync", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x5, "pcie", "clkreq0", V_MV78230_PLUS)),
MPP_MODE(41,
MPP_VAR_FUNCTION(0x1, "uart2", "rxd", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x2, "uart0", "cts", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x3, "tdm", "int7", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x4, "tdm-1", "timer", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x5, "vdd", "cpu0-pd", V_MV78230_PLUS)),
+ MPP_VAR_FUNCTION(0x4, "tdm-1", "timer", V_MV78230_PLUS)),
MPP_MODE(43,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "uart2", "txd", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x2, "uart0", "rts", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x3, "spi", "cs3", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x4, "pcie", "rstout", V_MV78230_PLUS),
- MPP_VAR_FUNCTION(0x5, "vdd", "cpu2-3-pd", V_MV78460)),
+ MPP_VAR_FUNCTION(0x4, "pcie", "rstout", V_MV78230_PLUS)),
MPP_MODE(44,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "uart2", "cts", V_MV78230_PLUS),
MPP_VAR_FUNCTION(0x1, "dev", "ad19", V_MV78260_PLUS)),
MPP_MODE(55,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78260_PLUS),
- MPP_VAR_FUNCTION(0x1, "dev", "ad20", V_MV78260_PLUS),
- MPP_VAR_FUNCTION(0x2, "vdd", "cpu0-pd", V_MV78260_PLUS)),
+ MPP_VAR_FUNCTION(0x1, "dev", "ad20", V_MV78260_PLUS)),
MPP_MODE(56,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78260_PLUS),
- MPP_VAR_FUNCTION(0x1, "dev", "ad21", V_MV78260_PLUS),
- MPP_VAR_FUNCTION(0x2, "vdd", "cpu1-pd", V_MV78260_PLUS)),
+ MPP_VAR_FUNCTION(0x1, "dev", "ad21", V_MV78260_PLUS)),
MPP_MODE(57,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78260_PLUS),
- MPP_VAR_FUNCTION(0x1, "dev", "ad22", V_MV78260_PLUS),
- MPP_VAR_FUNCTION(0x2, "vdd", "cpu2-3-pd", V_MV78460)),
+ MPP_VAR_FUNCTION(0x1, "dev", "ad22", V_MV78260_PLUS)),
MPP_MODE(58,
MPP_VAR_FUNCTION(0x0, "gpio", NULL, V_MV78260_PLUS),
MPP_VAR_FUNCTION(0x1, "dev", "ad23", V_MV78260_PLUS)),