summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 804d74a)
raw | patch | inline | side by side (parent: 804d74a)
author | Dave Airlie <airlied@redhat.com> | |
Wed, 29 Aug 2012 01:38:49 +0000 (21:38 -0400) | ||
committer | Dave Airlie <airlied@redhat.com> | |
Fri, 7 Sep 2012 03:24:34 +0000 (13:24 +1000) |
This makes things easier for distros where we'd like to have fbcon
enabled all the time.
Signed-off-by: Dave Airlie <airlied@redhat.com>
enabled all the time.
Signed-off-by: Dave Airlie <airlied@redhat.com>
drivers/gpu/drm/vmwgfx/Kconfig | patch | blob | history | |
drivers/gpu/drm/vmwgfx/vmwgfx_drv.c | patch | blob | history |
index 794ff67c5701386ce781abe5c0f91e42de150e26..b71bcd0bfbbf65a60dea1ea47beef41daddb7d8c 100644 (file)
This is a KMS enabled DRM driver for the VMware SVGA2
virtual hardware.
The compiled module will be called "vmwgfx.ko".
+
+config DRM_VMWGFX_FBCON
+ depends on DRM_VMWGFX
+ bool "Enable framebuffer console under vmwgfx by default"
+ help
+ Choose this option if you are shipping a new vmwgfx
+ userspace driver that supports using the kernel driver.
+
index 4d9edead01acdbcb900a3fdca87d5ed08cdab682..7f4f4eecf45a8d4377b1dc3207fbd74b3ae18710 100644 (file)
{0, 0, 0}
};
-static int enable_fbdev;
+static int enable_fbdev = IS_ENABLED(CONFIG_DRM_VMWGFX_FBCON);
static int vmw_probe(struct pci_dev *, const struct pci_device_id *);
static void vmw_master_init(struct vmw_master *);